ZHCSIS8F September 2018 – March 2024 TPS7H2201-SEP , TPS7H2201-SP
PRODUCTION DATA
An external capacitor, CSS, connected between the VOUT and SS pins sets the slew rate. The desired slew rate VOUTSR is determined by tr, the rise time in seconds, and ΔV, the change in VOUT voltage in Volts as shown in Equation 3.

In order to avoid false trips due to the programmable current limit, the desired slew rate must be less than VOUTSR,MAX as shown in Equation 4, where IL is the programmed current limit, IVOUT is the normal operation current flowing through the switch, and COUT is the output capacitor.

Once the slew rate has been calculated and meeting the constraint in Equation 4, the CSS capacitor is then calculated using Equation 5 for VIN < 3-V and IOUT ≥ 3-A applications. For all other applications, use Equation 6.

for VIN < 3 V and IOUT ≥ 3 A

for all other conditions