ZHCSIK0A July 2018 – October 2021 TPS3430
PRODUCTION DATA
If using the factory-programmed timing options (listed in Table 8-3), the CWD pin must either be unconnected or pulled up to VDD through a 10-kΩ pull-up resistor. Using these options enables high-precision, factory-programmed watchdog timing.
| INPUT | WATCHDOG LOWER BOUNDARY (tWDL) | WATCHDOG UPPER BOUNDARY (tWDU) | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|
| CWD | SET0 | SET1 | MIN | TYP | MAX | MIN | TYP | MAX | |
| NC | 0 | 0 | 19.1 | 22.5 | 25.9 | 46.8 | 55.0 | 63.3 | ms |
| 0 | 1 | 1.48 | 1.85 | 2.22 | 23.375 | 27.5 | 31.625 | ms | |
| 1 | 0 | Watchdog disabled | Watchdog disabled | ||||||
| 1 | 1 | 680 | 800 | 920 | 1360 | 1600 | 1840 | ms | |
| 10 kΩ to VDD | 0 | 0 | 7.65 | 9.0 | 10.35 | 92.7 | 109.0 | 125.4 | ms |
| 0 | 1 | 7.65 | 9.0 | 10.35 | 165.8 | 195.0 | 224.3 | ms | |
| 1 | 0 | Watchdog disabled | Watchdog disabled | ||||||
| 1 | 1 | 1.48 | 1.85 | 2.22 | 9.35 | 11.0 | 12.65 | ms | |