ZHCSH26E March 2017 – May 2021 CC3120MOD
PRODUCTION DATA
Figure 8-10 shows the typical 5-wire UART topology comprised of four standard UART lines plus one IRQ line from the device to the host controller to allow efficient low power mode.
Figure 8-10 shows the typical and recommended UART topology because it offers the maximum communication reliability and flexibility between the host and the SimpleLink device.