SN65DSI85-Q1 DSI 转 LVDS 桥接器 具有 一个双通道 MIPI D-PHY 接收器前端
配置,此配置中在每个通道上具有 4 条信道,每条信道的运行速率为 1Gbps,最大输入带宽为 8Gbps。该桥接器可解码 MIPI DSI 18bpp RGB666 和 24bpp RGB888 视频流,并将格式化视频数据流转换为 LVDS 输出(像素时钟范围为 25MHz 至 154MHz),从而提供一个双链路 LVDS、单链路 LVDS 或两个单链路 LVDS 接口(每个链路具有 4 个数据信道)。
SN65DSI85-Q1 器件非常适用于 60fps 的 WQXGA (2560 × 1600),以及等效 120fps(高达 24 bpp)的 WUXGA 3D 图形和全高清 (1920x1080) 分辨率。该器件实现了部分线路缓冲以适应 DSI 与 LVDS 接口间的数据流不匹配的情况。
SN65DSI85-Q1 器件采用小外形 10mm × 10mm HTQFP
(0.5mm 间距)封装,工作温度范围为 –40ºC 至 +105ºC。
器件编号 | 封装 | 封装尺寸(标称值) |
---|---|---|
SN65DSI85-Q1 | HTQFP (64) | 10.00mm x 10.00mm |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADDR | 64 | I/O | Local I2C interface target address select. See Table 6. In normal operation this pin is an input. When the ADDR pin is programmed high, it must be tied to the same 1.8-V power rails where the SN65DSI85-Q1 VCC 1.8-V power rail is connected. |
A_Y0P | 46 | O | LVDS channel A, LVDS data output 0 |
A_Y0N | 47 | O | |
A_Y1P | 44 | O | LVDS channel A, LVDS data output 1 |
A_Y1N | 45 | O | |
A_Y2P | 41 | O | LVDS channel A, LVDS data output 2 |
A_Y2N | 42 | O | |
A_Y3P | 36 | O | LVDS channel A, LVDS data output 3. A_Y3P and A_Y3N must be left not connected (NC) for 18-bpp panels. |
A_Y3N | 37 | O | |
A_CLKP | 38 | O | LVDS channel A, LVDS clock output |
A_CLKN | 39 | O | |
B_Y0P | 61 | O | LVDS channel B, LVDS data output 0 |
B_Y0N | 62 | O | |
B_Y1P | 59 | O | LVDS channel B, LVDS data output 1 |
B_Y1N | 60 | O | |
B_Y2P | 56 | O | LVDS channel B, LVDS data output 2 |
B_Y2N | 57 | O | |
B_Y3P | 50 | O | LVDS channel B, LVDS data output 3. B_Y3P and B_Y3N must be left NC for 18-bpp panels. |
B_Y3N | 51 | O | |
B_CLKP | 53 | O | LVDS channel B, LVDS clock output |
B_CLKN | 54 | O | |
DA0P | 19 | I | MIPI D-PHY channel A, data lane 0; data rate up to 1 Gbps. |
DA0N | 20 | I | |
DA1P | 21 | I | MIPI D-PHY channel A, data lane 1; data rate up to 1 Gbps |
DA1N | 22 | I | |
DA2P | 27 | I | MIPI D-PHY channel A, data lane 2; data rate up to 1 Gbps. |
DA2N | 28 | I | |
DA3P | 29 | I | MIPI D-PHY channel A, data lane 3; data rate up to 1 Gbps. |
DA3N | 30 | I | |
DACP | 24 | I | MIPI D-PHY channel A, clock lane; data rate up to 1 Gbps. |
DACN | 25 | I | |
DB0P | 4 | I | MIPI D-PHY channel B, data lane 0; data rate up to 1 Gbps. |
DB0N | 5 | I | |
DB1P | 6 | I | MIPI D-PHY channel B, data lane 1; data rate up to 1 Gbps. |
DB1N | 7 | I | |
DB2P | 10 | I | MIPI D-PHY channel B, data lane 2; data rate up to 1 Gbps. |
DB2N | 11 | I | |
DB3P | 12 | I | MIPI D-PHY channel B, data lane 3; data rate up to 1 Gbps. |
DB3N | 13 | I | |
DBCP | 8 | I | MIPI D-PHY channel B, clock lane; operates up to 1 Gbps. |
DBCN | 9 | I | |
EN | 2 | I | Chip enable and reset. The device is reset (shutdown) when the EN pin is low. |
GND | 23 | G | Reference ground |
26 | G | ||
52 | G | ||
IRQ | 33 | O | Interrupt signal |
REFCLK | 17 | I | This pin is an optional external reference clock for the LVDS pixel clock. If an external reference clock is not used, this pin must be pulled to ground with an external resistor. The source of the reference clock must be placed as close as possible with a series resistor near the source to reduce EMI. |
RSVD1 | 34 | I/O | Reserved. This pin must be left unconnected for normal operation. |
RSVD2 | 1 | I | Reserved. This pin must be left unconnected for normal operation. |
SCL | 15 | I | Local I2C interface clock. |
SDA | 16 | I/O | Local I2C interface data |
VCC | 3 | — | 1.8-V power supply |
14 | — | ||
18 | — | ||
32 | — | ||
35 | — | ||
40 | — | ||
43 | — | ||
48 | — | ||
49 | — | ||
55 | — | ||
58 | — | ||
63 | — | ||
VCORE | 31 | P | 1.1-V output from the voltage regulator. This pin must have a 1-µF external capacitor to ground. |
PowerPAD | — | Reference ground |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.3 | 2.175 | V | |
Input voltage | CMOS input pins | –0.5 | 2.175 | V | |
DSI input pins (DAxP, DAxN, DBxP, and DBxN) | –0.4 | 1.4 | V | ||
TA | Operating free-air temperature | –40 | 105 | °C | |
TJ | Junction temperature | –40 | 115 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±4000 | V | |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | VCC power supply | 1.65 | 1.8 | 1.95 | V |
VPSN | Supply noise on any VCC pin | ƒ(noise) > 1 MHz | 0.05 | V | |
V(DSI) | DSI input pin voltage | –50 | 1350 | mV | |
ƒ(I2C) | Local I2C input frequency | 400 | kHz | ||
ƒHS(CLK) | DSI high-speed (HS) clock input frequency | 40 | 500 | MHz | |
tsu | DSI HS data to clock setup time; see Figure 1 | 0.15 | UI(1) | ||
th | DSI HS data to clock hold time; see Figure 1 | 0.15 | UI(1) | ||
ZOD(LVDS) | LVDS output differential impedance | 90 | 132 | Ω | |
TC | Case temperature | 92.2 | °C |
THERMAL METRIC(1) | SN65DSI85-Q1 | UNIT | |
---|---|---|---|
PAP (HTQFP) | |||
64 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 36.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 18.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 20.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 20.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VIL | Low-level control signal input voltage | 0.3 × VCC | V | |||
VIH | High-level control signal input voltage | 0.7 × VCC | V | |||
VOH | High-level output voltage | IOH = –4 mA | 1.25 | V | ||
VOL | Low-level output voltage | IOL = 4 mA | 0.4 | V | ||
ILKG | Input failsafe leakage current | VCC = 0; VCC(PIN) = 1.8 V | ±30 | μA | ||
IIH | High level input current | Any input terminal | ±30 | μA | ||
IIL | Low level input current | Any input terminal | ±30 | μA | ||
IOZ | High-impedance output current | CMOS output terminals | ±10 | μA | ||
IOS | Short-circuit output current | Any output driving GND short | ±50 | mA | ||
ICC | Device active current | See (2) | 127 | 232 | mA | |
IULPS | Device standby current | All data and clock lanes are in ultra-low power state (ULPS) | 7.7 | 14 | mA | |
IRST | Shutdown current | EN = 0 | 0.04 | 130 | µA | |
REN | EN control input resistor | 200 | kΩ | |||
MIPI DSI INTERFACE | ||||||
VIH-LP | LP receiver input high threshold | See Figure 2 | 880 | mV | ||
VIL-LP | LP receiver input low threshold | See Figure 2 | 550 | mV | ||
|VID| | HS differential input voltage | 100 | 270 | mV | ||
|VIDT| | HS differential input voltage threshold | 50 | mV | |||
VIL-ULPS | LP receiver input low threshold; ultra-low power state (ULPS) | 300 | mV | |||
VCM-HS | HS common mode voltage; steady-state | 70 | 330 | mV | ||
ΔVCM-HS | HS common mode peak-to-peak variation including symbol delta and interference | 100 | mV | |||
VIH-HS | HS single-ended input high voltage | See Figure 2 | 460 | mV | ||
VIL-HS | HS single-ended input low voltage | See Figure 2 | –40 | mV | ||
VTERM-EN | HS termination enable; single-ended input voltage (both Dp AND Dn apply to enable) | Termination is switched simultaneous for Dn and Dp | 450 | mV | ||
RDIFF-HS | HS mode differential input impedance | 80 | 125 | Ω | ||
LVDS OUTPUT | ||||||
|VOD| | Steady-state differential output voltage for
A_Yx P/N and B_Yx P/N |
CSR 0x19.3:2=00 and, or CSR 0x19.1:0=00
100 Ω near end termination |
180 | 245 | 330 | mV |
CSR 0x19.3:2=01 and, or CSR 0x19.1:0=01
100 Ω near end termination |
215 | 293 | 392 | |||
CSR 0x19.3:2=10 and, or CSR 0x19.1:0=10
100 Ω near end termination |
250 | 341 | 455 | |||
CSR 0x19.3:2=11 and, or CSR 0x19.1:0=11
100 Ω near end termination |
290 | 389 | 515 | |||
CSR 0x19.3:2=00 and, or CSR 0x19.1:0=00
200 Ω near end termination |
150 | 204 | 275 | |||
CSR 0x19.3:2=01 and, or CSR 0x19.1:0=01
200 Ω near end termination |
200 | 271 | 365 | |||
CSR 0x19.3:2=10 and, or CSR 0x19.1:0=10
200 Ω near end termination |
250 | 337 | 450 | |||
CSR 0x19.3:2=11 and, or CSR 0x19.1:0=11
200 Ω near end termination |
300 | 402 | 535 | |||
|VOD| | Steady-state differential output voltage for
A_CLKP/N and B_CLKP/N |
CSR 0x19.3:2=00 and, or CSR 0x19.1:0=00
100 Ω near end termination |
140 | 191 | 262 | mV |
CSR 0x19.3:2=01 and, or CSR 0x19.1:0=01
100 Ω near end termination |
168 | 229 | 315 | |||
CSR 0x19.3:2=10 and, or CSR 0x19.1:0=10
100 Ω near end termination |
195 | 266 | 365 | |||
CSR 0x19.3:2=11 and, or CSR 0x19.1:0=11
100 Ω near end termination |
226 | 303 | 415 | |||
CSR 0x19.3:2=00 and, or CSR 0x19.1:0=00
200 Ω near end termination |
117 | 159 | 220 | |||
CSR 0x19.3:2=01 and, or CSR 0x19.1:0=01
200 Ω near end termination |
156 | 211 | 295 | |||
CSR 0x19.3:2=10 and, or CSR 0x19.1:0=10
200 Ω near end termination |
195 | 263 | 362 | |||
CSR 0x19.3:2=11 and, or CSR 0x19.1:0=11
200 Ω near end termination |
234 | 314 | 435 | |||
Δ|VOD| | Change in steady-state differential output voltage between opposite binary states | RL = 100 Ω | 35 | mV | ||
VOC(SS) | Steady state common-mode output voltage(3) | CSR 0x19.6 = 1 and CSR 0x1B.6 = 1; and, or CSR 0x19.4 = 1 and
CSR 0x1B.4 = 1; see Figure 3 |
0.75 | 0.9 | 1.13 | V |
CSR 0x19.6 = 0 and, or CSR 0x19.4 = 0; see Figure 3 | 1 | 1.25 | 1.5 | |||
VOC(PP) | Peak-to-peak common-mode output voltage | see Figure 3 | 35 | mV | ||
RLVDS_DIS | Pulldown resistance for disabled LVDS outputs | 1 | kΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
DSI | ||||||
tGS | DSI LP glitch suppression pulse width | 300 | ps | |||
LVDS | ||||||
tc | Output clock period | 6.49 | 40 | ns | ||
tw | High-level output clock (CLK) pulse duration | 4/7 tc | ns | |||
t0 | Delay time, CLK↑ to 1st serial bit position | tc = 6.49 ns;
Input clock jitter < 25 ps (REFCLK) See Figure 4 |
–0.15 | 0.15 | ns | |
t1 | Delay time, CLK↑ to 2nd serial bit position | 1/7 tc – 0.15 | 1/7 tc + 0.15 | ns | ||
t2 | Delay time, CLK↑ to 3rd serial bit position | 2/7 tc – 0.15 | 2/7 tc + 0.15 | ns | ||
t3 | Delay time, CLK↑ to 4th serial bit position | 3/7 tc – 0.15 | 3/7 tc + 0.15 | ns | ||
t4 | Delay time, CLK↑ to 5th serial bit position | 4/7 tc – 0.15 | 4/7 tc + 0.15 | ns | ||
t5 | Delay time, CLK↑ to 6th serial bit position | 5/7 tc – 0.15 | 5/7 tc + 0.15 | ns | ||
t6 | Delay time, CLK↑ to 7th serial bit position | 6/7 tc – 0.15 | 6/7 tc + 0.15 | ns | ||
tr | Differential output rise-time | See Figure 4 | 180 | 500 | ps | |
tf | Differential output fall-time | |||||
LVDS CLK A to CLK B skew | –10 | 10 | ps | |||
EN, ULPS, RESET | ||||||
ten | Enable time from EN or ULPS; see | tc(o) = 12.9 ns | 1 | ms | ||
tdis | Disable time to standby | tc(o) = 12.9 ns | 0.1 | ms | ||
treset | Reset Time | 10 | ms | |||
REFCLK | ||||||
FREFCLK | REFCLK Freqeuncy. Supported frequencies:
25 MHz - 15 4MHz |
25 | 154 | MHz | ||
tr, tf | REFCLK rise and fall time | 100ps | 1ns | s | ||
tpj | REFCLK Peak-to-Peak Phase Jitter | 50 | ps | |||
Duty | REFCLK Duty Cycle | 40% | 50% | 60% | ||
REFCLK or DSI CLK (DACP/N, DBCP/N) | ||||||
SSC_CLKIN | SSC enabled Input CLK center spread depth(2) | 0.5% | 1% | 2% | ||
Modulation Frequency Range | 30 | 60 | kHz |