LM5161 是一款集成高侧和低侧金属氧化物半导体场效应晶体管 (MOSFET) 的 100V、1A 同步降压转换器。恒定导通时间控制方案无需环路补偿,支持快速瞬态响应下的高降压比。内部反馈放大器在完整工作温度范围保持 ±1% 的输出电压调节率。导通时间与输入电压成反比,产生近似恒定的开关频率。峰谷电流限制电路可防止发生过载。欠压锁定 (EN/UVLO) 电路独立提供可调节输入欠电压阈值和迟滞。LM5161 通过其 FPWM 输入引脚可选择在所有负载水平下以强制连续导通模式 (CCM) 运行,或在轻载或空载条件下以断续导通模式 (DCM) 运行。在强制 CCM 下运行时,LM5161 支持多输出和隔离式 Fly-Buck 应用中,低功耗是一个关键问题。当通过编程实现 DCM 操作时,LM5161 提供严格稳压的降压输出,无需使用任何外部纹波反馈注入电路。
| 器件型号 | 封装 | 封装尺寸(标称值) |
|---|---|---|
| LM5161 | HTSSOP (14) | 5.00 mm × 4.40 mm |
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | HTSSOP | ||
| AGND | 1 | - | Analog ground. Ground connection of internal control circuits. |
| PGND | 2 | - | Power ground. Ground connection of the internal synchronous rectifier FET. |
| VIN | 3 | I | Input supply connection. Operating input range is 4.5-V to 100-V. |
| EN/UVLO | 4 | I | Precision enable. Input pin of undervoltage lockout (UVLO) comparator. |
| RON | 5 | I | On-time programming pin. A resistor between this pin and VIN sets the switch ON-time as a function of input voltage. |
| SS | 6 | I | Soft start. Connect a capacitor from SS to AGND to control output rise time and limit overshoot. |
| FPWM | 8 | I | Forced PWM logic input pin. Connect to AGND for discontinuous conduction mode (DCM) with light loads. Connect to VCC for continuous conduction mode (CCM) at all loads and Fly-Buck configuration. |
| FB | 9 | I | Feedback input of voltage regulation comparator. |
| VCC | 10 | O | Internal high voltage start-up regulator bypass capacitor pin. |
| BST | 11 | I | Bootstrap capacitor pin. Connect a capacitor between BST and SW to bias gate driver of high-side buck FET. |
| SW | 12,13 | O | Switch node. Source connection of high side buck FET and drain connection of low-side synchronous rectifier FET. |
| NC | 7,14 | No connection | |
| EP | - | Exposed pad. Connect to AGND and printed-circuit board ground plane to improve power dissipation. | |
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN to AGND | –0.3 | 100 | V |
| EN/UVLO to AGND | –0.3 | 100 | ||
| RON to AGND | –0.3 | 100 | ||
| BST to AGND | –0.3 | 114 | ||
| VCC to AGND | –0.3 | 14 | ||
| FPWM to AGND | –0.3 | 14 | ||
| SS to AGND | –0.3 | 7 | ||
| FB to AGND | –0.3 | 7 | ||
| Output voltage | BST to SW | –0.3 | 14 | V |
| BST to VCC | 100 | |||
| SW to AGND | –1.5 | 100 | ||
| SW to AGND (20-ns transient) | –3 | |||
| Maximum junction temperature(3) | –40 | 150 | °C | |
| Storage temperature Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN input voltage | 4.5 | 100 | V | ||
| IO output current | 1 | A | |||
| External VCC bias voltage | 9 | 13 | V | ||
| Operating junction temperature(2) | –40 | 125 | °C | ||
| THERMAL METRIC | LM5161 | UNIT | |
|---|---|---|---|
| PWP (HTSSOP) | |||
| 14 PINS | |||
| RθJA | Junction-to-ambient thermal resistance(1) | 39.3 | °C/W |
| RθJCbot | Junction-to-case (bottom) thermal resistance(1) | 2.0 | °C/W |
| ψJB | Junction-to-board thermal characteristic parameter | 19.3 | °C/W |
| RθJB | Junction-to-board thermal resistance | 19.6 | °C/W |
| RθJCtop | Junction-to-case (top) thermal resistance | 22.8 | °C/W |
| ψJT | Junction-to-top thermal characteristic parameter | 0.5 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY CURRENT | ||||||
| ISD | Input shutdown current | VIN = 48 V, EN/UVLO = 0 V | 50 | 90 | µA | |
| IOP | Input operating current | VIN = 48 V, FB = 3 V, Non-switching | 2.3 | 2.8 | mA | |
| VCC SUPPLY | ||||||
| VCC | Bias regulator output | VIN = 48 V, ICC = 20 mA | 6.3 | 7.3 | 8.5 | V |
| VCC | Bias regulator current limit | VIN = 48 V | 30 | mA | ||
| VCC(UV) | VCC undervoltage threshold | VCC rising | 3.98 | 4.1 | V | |
| VCC(HYS) | VCC undervoltage hysteresis | VCC falling | 185 | mV | ||
| VCC(LDO) | VIN - VCC dropout voltage | VIN = 4.5 V, ICC = 20 mA | 200 | 340 | mV | |
| HIGH-SIDE FET | ||||||
| RDS(ON) | High-side on resistance | V(BST - SW) = 7 V, ISW = 0.5A | 0.58 | Ω | ||
| BST(UV) | Bootstrap gate drive UV | V(BST - SW) rising | 2.93 | 3.6 | V | |
| BST(HYS) | Gate drive UV hysteresis | V(BST - SW) falling | 200 | mV | ||
| LOW-SIDE FET | ||||||
| RDS(ON) | Low-side on resistance | ISW = 0.5 A | 0.24 | Ω | ||
| HIGH-SIDE CURRENT LIMIT | ||||||
| ILIM(HS) | High-side current limit threshold | 1.3 | 1.61 | 1.9 | A | |
| TRES | Current limit response time | ILIM(HS)threshold detect to FET turn-off | 100 | ns | ||
| TOFF | Current limit forced off-time | FB = 0 V, VIN = 72 V | 13 | 16.5 | 21 | µs |
| TOFF1 | Current limit forced off-time | FB = 0.1 V, VIN = 72 V | 10 | 13 | 17 | µs |
| TOFF2 | Current limit forced off-time | FB = 1 V, VIN = 72 V | 2 | 2.7 | 4.1 | µs |
| LOW-SIDE CURRENT LIMIT | ||||||
| ISOURCE(LS) | Sourcing current limit | 1.3 | 1.6 | 1.9 | A | |
| ISINK(LS) | Sinking current limit | 3 | ||||
| DIODE EMULATION | ||||||
| VFPWM(LOW) | FPWM input logic low | VIN = 48 V | 1 | V | ||
| VFPWM(HIGH) | FPWM input logic high | VIN = 48 V | 3 | |||
| IZX | Zero cross detect current | FPWM = 0 (Diode emulation) | 22.5 | mA | ||
| REGULATION COMPARATOR | ||||||
| VREF | FB regulation level | VIN = 48 V | 1.975 | 2 | 2.015 | V |
| I(BIAS) | FB input bias current | VIN = 48 V | 100 | nA | ||
| ERROR CORRECTION AMPLIFIER AND SOFT START | ||||||
| GM | Error amp transconductance | FB = VREF (±) 10 mV | 100 | µA/V | ||
| IEA(SOURCE) | Error amp source current | FB = 1 V, SS = 1 V | 7.5 | 10 | 12.5 | µA |
| IEA(SINK) | Error amp sink current | FB = 5 V, SS = 2.25 V | 7.5 | 10 | 12.5 | |
| V(SS-FB) | VSS - VFB clamp voltage | FB = 1.75 V, CSS= 1 nF | 135 | mV | ||
| ISS | Soft-start charging current | SS = 0.5 V | 7.5 | 10 | 12.5 | µA |
| ENABLE/UVLO | ||||||
| VUVLO(TH) | UVLO threshold | EN/UVLO rising | 1.195 | 1.24 | 1.272 | V |
| IUVLO(HYS) | UVLO hysteresis current | EN/UVLO = 1.4 V | 15 | 20 | 25 | µA |
| VSD(TH) | Shutdown mode threshold | EN/UVLO falling | 0.29 | 0.35 | V | |
| VSD(HYS) | Shutdown threshold hysteresis | EN/UVLO rising | 50 | mV | ||
| THERMAL SHUTDOWN | ||||||
| TSD | Thermal shutdown threshold | 175 | °C | |||
| TSD(HYS) | Thermal shutdown hysteresis | 20 | °C | |||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| MINIMUM OFF-TIME | ||||||
| TOFF-MIN | Minimum off-time, FB = 0 V | 170 | ns | |||
| TOFF-MIN | Minimum off-time, FB = 0 V, VIN = 4.5 V | 200 | ns | |||
| ON-TIME GENERATOR | ||||||
| TON Test 1 | VIN = 24 V, RON = 100 kΩ | 420 | 540 | 665 | ns | |
| TON Test 2 | VIN = 48 V, RON = 100 kΩ | 270 | ns | |||
| TON Test 3 | VIN = 8 V, RON = 100 kΩ | 1150 | 1325 | 1500 | ns | |
| TON Test 4 | VIN = 72V, RON = 150 kΩ | 285 | ns | |||
| VOUT = 3.3 V | RON = 110 kΩ | |
| FPWM = 0 |
| VOUT = 12 V | RON = 402 kΩ | |
| FPWM = 0 | L = 100 µH |
| VOUT = 12 V | RON = 300 kΩ | |
| FPWM = 1 | L = 100 µH |
| VIN = 48 V | ||
| VIN = 48 V | ||
| VIN = 48 V | ||
| VIN = 48 V | ||
| VIN = 48 V | ||
| VOUT = 5 V | RON = 169 kΩ | |
| L=47 µH |
| VOUT = 12 V | RON = 402 kΩ | |
| FPWM = 1 | L = 100 µH |
| IOUT = 1 A | FPWM = 0 | |
| VOUT = 12 V | ||
| VFB = 3 V | ||
| VIN = 48 V | ||
| VIN = 48 V | ||
| VIN = 48 V | ||
| VIN = 48 V | ||
| ISW = 500 mA | VIN = 48 V | |