ZHCSE69E November   2014  – May 2025 DLP9500UV

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 说明(续)
  6. 5 Pin Configuration and Functions
    1.     Pin Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Storage Conditions
    3. 6.3  ESD Ratings
    4. 6.4  Recommended Operating Conditions
    5. 6.5  Thermal Information
    6. 6.6  Electrical Characteristics
    7. 6.7  LVDS Timing Requirements
    8. 6.8  LVDS Waveform Requirements
    9. 6.9  Serial Control Bus Timing Requirements
    10. 6.10 Systems Mounting Interface Loads
    11. 6.11 Micromirror Array Physical Characteristics
    12. 6.12 Micromirror Array Optical Characteristics
    13. 6.13 Chipset Component Usage Specification
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 DLPC410—Digital Controller for DLP Discovery 4100 Chipset
      2. 7.3.2 DLPA200 - DMD Micromirror Drivers
      3. 7.3.3 DLPR410—PROM for DLP Discovery 4100 Chipset
      4. 7.3.4 DLP9500—DLP 0.95 1080p 2xLVDS UV Type-A DMD 1080p DMD
        1. 7.3.4.1 DLP9500UV 1080p Chipset Interfaces
          1. 7.3.4.1.1 DLPC410 Interface Description
            1. 7.3.4.1.1.1 DLPC410 IO
            2. 7.3.4.1.1.2 Initialization
            3. 7.3.4.1.1.3 DMD Device Detection
            4. 7.3.4.1.1.4 Power Down
          2. 7.3.4.1.2 DLPC410 to DMD Interface
            1. 7.3.4.1.2.1 DLPC410 to DMD IO Description
            2. 7.3.4.1.2.2 Data Flow
          3. 7.3.4.1.3 DLPC410 to DLPA200 Interface
            1. 7.3.4.1.3.1 DLPA200 Operation
            2. 7.3.4.1.3.2 DLPC410 to DLPA200 IO Description
          4. 7.3.4.1.4 DLPA200 to DLP9500UV Interface
            1. 7.3.4.1.4.1 DLPA200 to DLP9500UV Interface Overview
      5. 7.3.5 Measurement Conditions
    4. 7.4 Device Functional Modes
      1. 7.4.1 Single Block Mode
      2. 7.4.2 Dual Block Mode
      3. 7.4.3 Quad Block Mode
      4. 7.4.4 Global Block Mode
    5. 7.5 Window Characteristics and Optics
      1. 7.5.1 Optical Interface and System Image Quality
      2. 7.5.2 Numerical Aperture and Stray Light Control
      3. 7.5.3 Pupil Match
      4. 7.5.4 Illumination Overfill
    6. 7.6 Micromirror Array Temperature Calculation
      1. 7.6.1 Package Thermal Resistance
      2. 7.6.2 Case Temperature
      3. 7.6.3 Micromirror Array Temperature Calculation
    7. 7.7 Micromirror Landed-On and Landed-Off Duty Cycle
      1. 7.7.1 Definition of Micromirror Landed-On/Landed-Off Duty Cycle
      2. 7.7.2 Landed Duty Cycle and Useful Life of the DMD
      3. 7.7.3 Landed Duty Cycle and Operational DMD Temperature
      4. 7.7.4 Estimating the Long-Term Average Landed Duty Cycle of a Product or Application
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 DMD Reflectivity Characteristics
        1. 8.1.1.1 Design Considerations Influencing DMD Reflectivity
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Device Description
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power-Up Sequence (Handled by the DLPC410)
      2. 8.3.2 DMD Power-Up and Power-Down Procedures
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Impedance Requirements
        2. 8.4.1.2 PCB Signal Routing
        3. 8.4.1.3 Fiducials
        4. 8.4.1.4 PCB Layout Guidelines
          1. 8.4.1.4.1 DMD Interface
            1. 8.4.1.4.1.1 Trace Length Matching
          2. 8.4.1.4.2 DLP9500UV Decoupling
            1. 8.4.1.4.2.1 Decoupling Capacitors
          3. 8.4.1.4.3 VCC and VCC2
          4. 8.4.1.4.4 DMD Layout
          5. 8.4.1.4.5 DLPA200
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Device Nomenclature
      2. 9.1.2 Device Marking
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Related Links
    4. 9.4 支持资源
    5. 9.5 Trademarks
    6. 9.6 静电放电警告
    7. 9.7 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature (unless otherwise noted). (1)
MIN MAX UNIT
ELECTRICAL
VCC Voltage applied to VCC(2)(3) –0.5 4 V
VCCI Voltage applied to VCCI(2)(3) –0.5 4 V
VCC2 Voltage applied to VVCC2(2)(3)(4) –0.5 9 V
VMBRST Clocking pulse waveform voltage applied to MBRST[29:0] input pins (supplied by DLPA200s) –28 28 V
|VCC – VCCI| Supply voltage delta (absolute value)(4) 0.3 V
Voltage applied to all other input terminals(2) –0.5 VCC + 0.3 V
|VID| Maximum differential voltage, damage can occur to internal termination resistor if exceeded, see Figure 6-2 700 mV
Current required from a high-level output, VOH = 2.4V –20 mA
Current required from a low-level output, VOL = 0.4V 15 mA
ENVIRONMENTAL
TARRAY Array temperature – operational(5) 20 30 °C
Array temperature – non-operational(5) –40 80 °C
TDELTA Absolute temperature delta between the window test points (TP2, TP3) and the ceramic test point TP1 (6) 10 °C
RH Relative humidity (non-condensing) 95% —
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltages referenced to VSS (ground)
Voltages VCC, VCCI, and VCC2 are required for proper DMD operation.
Exceeding the recommended allowable absolute voltage difference between VCC and VCCI may result in excess current draw. The difference between VCC and VCCI, |VCC – VCCI|, should be less than the specified limit.
The worst-case temperature of any test point shown in Thermal Test Point Locations, or the active array as calculated by the micromirror array temperature calculation.
As either measured, predicted, or both between any two points - measured on the exterior of the package, or as predicted at any point inside the micromirror array cavity. Refer to the micromirror array temperature calculation.