ZHCSE69E November 2014 – May 2025 DLP9500UV
PRODUCTION DATA
The data sheet provides timing at the device pin. For output timing analysis, the tester pin electronics and its transmission line effects must be taken into account. Figure 7-4 shows an equivalent test load circuit for the output under test. The load capacitance value stated is only for characterization and measurement of AC timing signals. This load capacitance value does not indicate the maximum load the device is capable of driving. All rise and fall transition timing parameters are referenced to VIL MAX and VIH MIN for input clocks, VOL MAX and VOH MIN for output clocks.
Figure 7-4 Test Load Circuit for AC Timing Measurements
Figure 7-5 DMD Micromirror Array, Pitch, and Hinge-Axis Orientation
Figure 7-6 Micromirror Landed Positions and Light Paths