ZHCSDY5C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
Offset = 23h
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | mfgStringLen | ||||||
| R-0 | R/RW-0 | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RSVD | R | 0 | Reserved Read only, returns 0 when read |
| 6:0 | mfgStringLen | R/RW | 0 | Manufacturer string length The string length in bytes for the manufacturer string. The default value is 0, indicating that a manufacturer string is not provided. The maximum string length is 64 bytes. When the customStrings bit is set to 1, this field can be overwritten by the contents of an attached EEPROM or by an SMBus host. When the field is non-zero, a manufacturer string of mfgStringLen bytes is returned at string index 3 from the data contained in the Manufacturer String registers. |