LMH1218 是一款具有集成时钟恢复器的低功耗电缆驱动器,可驱动符合 SMPTE-SDI、SMPTE 2022-5/6、10GbE 以太网和 DVB-ASI 标准的串行视频数据。LMH1218 支持高达 11.88Gbps 的数据传输速率,可以在 4K/8K 应用中实现超高清视频 显示。LMH1218 具有 75Ω 和 50Ω 的发送器输出,支持同轴电缆、光纤及 FR-4 PCB 等多种介质选项。
LMH1218 的输入端集成了 2:1 多路复用器,支持在两个视频源之间进行选择,同时可编程均衡器可以补偿印刷电路板损耗,以此延长信号传输距离。该片上时钟恢复器借助宽范围时钟和数据恢复 (CDR) 电路,在无需外部参考时钟和环路滤波器组件的情况下,自动检测并锁定 270Mbps 至 11.88Gbps 的串行数据,从而简化了电路板设计并降低了系统成本。经时钟恢复的串行数据可路由到 75Ω 或 50Ω 发送器输出或同时路由到这两个输出(1 对 2 扇出模式)。输出电压摆幅兼容 SFF-8431 (SFP+)、ST-2082/1(推荐)、SMPTE 424M、344M、292M 以及 259M 标准。
非破坏性眼图监视器支持实时测量串行数据,从而简化系统启动或现场调试过程。LMH1218 可通过 SPI 或 SMBus 接口进行编程。
器件型号 | 封装 | 封装尺寸(标称值) |
---|---|---|
LMH1218 | WQFN (24) | 4.00mm × 4.00mm |
Changes from D Revision (December 2017) to E Revision
Changes from C Revision (December 2016) to D Revision
Changes from B Revision (February 2016) to C Revision
Changes from A Revision (March 2015) to B Revision
Changes from * Revision (February 2015) to A Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CONTROL/INDICATOR I/O | |||
ENABLE | 6 | Input, 4-Level | Powers down device when pulled low
1 kΩ to VDD:
Float(Default):
20 kΩ to GND:
1 kΩ to GND:
|
LOCK | 16 | Output, 2.5-V LVCMOS, 2-Level | Indicates CDR lock detect status
High:
Low:
|
LOS_INT_N | 13 | Output,
LVCMOS Open-Drain, 2-Level |
Programmable Interrupt caused by change in LOS, violation of internal eye monitor threshold, or change in lock. External 4.7-kΩ pullup resistor is required. This pin is 3.3-V LVCMOS tolerant. |
MISO | 15 | Output, 2.5-V LVCMOS, 2-Level | SPI Master Input / Slave Output. LMH1218 SPI data transmit |
MODE_SEL | 1 | Input, 4-Level | Determines Device Configuration: SPI or SMBus
1 kΩ to VDD:
|
MOSI | 4 | Input, 2-Level | SPI Master Output / Slave Input. LMH1218 SPI data receive |
RESERVED | 5, 17, 18 | — | No Connect |
SCK | 3 | Input, 2.5V LVCMOS, 2-Level | SPI serial clock input |
SMPTE_10GbE | 14 | — | No Connect |
SS_N | 2 | Input, 2-Level | SPI Slave Select. This pin has internal pullup |
HIGH-SPEED DIFFERENTIAL I/O | |||
IN0+ | 11 | Input, Analog | Inverting and noninverting differential inputs. An on-chip 100-Ω terminating resistor connects IN0+ to IN0-. Inputs require 4.7-µF, AC-coupling capacitors. |
IN0– | 12 | Input, Analog | |
IN1+ | 8 | Input, Analog | Inverting and noninverting differential inputs. An on-chip 100-Ω terminating resistor connects IN1+ to IN1-. Inputs require 4.7-µF, AC-coupling capacitors. |
IN1– | 9 | Input, Analog | |
OUT0+ | 20 | Output, 75-Ω CML Compatible | Inverting and noninverting 75-Ω outputs. An on-chip 75-Ω terminating resistor connects OUT0+ and OUT0- to VDD. Outputs require 4.7-µF, AC-coupling capacitors |
OUT0– | 19 | Output, 75-Ω CML Compatible | |
OUT1+ | 23 | Output, Analog | Inverting and noninverting differential outputs. An on-chip 100-Ω terminating resistor connects OUT1+ to OUT1-. Outputs require 4.7-µF, AC-coupling capacitors |
OUT1– | 22 | Output, Analog | |
POWER | |||
DAP | — | Ground | Exposed DAP, connect to GND using at least 5 vias (see package drawing) |
VDD | 7, 21 | 2.5-V Supply | 2.5 V ± 5% |
VSS | 10, 24 | Ground | Ground |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADDR0 | 2 | Input, 4-Level | 4-level strap pins used to set the SMBus address of the device. The pin state is read on power-up. The multi-level nature of these pins allows for 16 unique device addresses. Note the SMBus section for further details. The four strap options include:
1 kΩ to VDD:
Float(Default): Represents logic state 10'b 7-bits SMBus address = 0x17 20 kΩ to GND:
1 kΩ to GND:
|
ADDR1 | 15 | ||
ENABLE | 6 | Input, 4-Level | Powers down device when pulled low
1 kΩ to VDD:
Float(Default): Reserved 20 kΩ to GND:
1 kΩ to GND:
|
LOCK | 16 | Output, 2.5-V LVCMOS, 2-Level | Indicates CDR lock Status
High:
Low:
|
LOS_INT_N | 13 | Output, LVCMOS
Open-Drain, 2-Level |
Programmable Interrupt caused by change in LOS, violation of internal eye monitor threshold, change in lock. External 4.7-kΩ pullup resistor is required. This pin is 3.3-V LVCMOS tolerant. |
MODE_SEL | 1 | Input, 4-Level | Determines Device Configuration: SPI or SMBus
1 kΩ to GND: SMBUS mode. See Initialization Set Up |
RESERVED | 5, 17, 18 | — | No Connect |
SCL | 3 | Input, 2-Level | SMBus clock input / open-drain. External 2-kΩ to 5-kΩ pullup resistor is required as per SMBus interface standard. This pin is 3.3-V LVCMOS tolerant. |
SDA | 4 | I/O, Open-Drain, 2-Level | SMBus data input / open-drain. External 2-kΩ to 5-kΩ pullup resistor is required as per SMBus interface standard. This pin is 3.3-V LVCMOS tolerant. |
SMPTE_10GbE | 14 | No Connect | |
HIGH-SPEED DIFFERENTIAL I/O | |||
DAP | — | Ground | Exposed DAP, connect to GND using at least 5 vias (see package drawing) |
IN0+ | 11 | Input, Analog | Inverting and noninverting differential inputs. An on-chip 100-Ω terminating resistor connects IN0+ to IN0–. Inputs require 4.7-µF, AC-coupling capacitors. |
IN0– | 12 | Input, Analog | |
IN1+ | 8 | Input, Analog | Inverting and noninverting differential inputs. An on-chip 100-Ω terminating resistor connects IN0+ to IN0–. Inputs require 4.7-µF, AC-coupling capacitors. |
IN1– | 9 | Input, Analog | |
OUT0+ | 20 | Output, 75-Ω CML Compatible | Inverting and noninverting 75-Ω outputs. An on-chip 75-Ω terminating resistor connects OUT0+ and OUT0– to VDD. Outputs require 4.7-µF, AC-coupling capacitors |
OUT0– | 19 | Output, 75-Ω CML Compatible | |
OUT1+ | 23 | Output, Analog | Inverting and noninverting differential outputs. An on-chip 100 Ω terminating resistor connects OUT1+ to OUT1–. Outputs require 4.7-µF, AC-coupling capacitors |
OUT1– | 22 | Output, Analog | |
VDD | 7, 21 | 2.5-V Supply | 2.5 V ± 5% |
VSS | 10, 24 | Ground | Ground |
MIN | MAX | UNIT | |
---|---|---|---|
Supply voltage (VDD to GND) | –0.5 | 2.75 | V |
3.3-V open-drain I/O input and output voltage (SDA, SCL, LOS_INT_N) | –0.5 | 4.0 | V |
2.5-V LVCMOS input and output voltage | –0.5 | VDD + 0.5 | V |
High-speed input voltage | –0.5 | VDD + 0.5 | V |
High-speed input current | –30 | 30 | mA |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage(1) | 2.375 | 2.5 | 2.625 | V | |
3.3-V open-drain I/O input and output voltage | 3 | 3.3 | 3.6 | V | |
Supply noise, 50 Hz to 10 MHz, sinusoidal(1) | 40 | mVP-P | |||
Ambient temperature | –40 | 25 | 85 | ºC | |
Source transmit differential launch amplitude (up to 20 inch FR4 trace) | PRBS15, EQ, and PLL pathological pattern. Reg 0x03 = 0x50 | 300 | 500 | 1000 | mVP-P |
Source transmit differential launch amplitude (up to 35 inch FR4 trace) | PRBS15, EQ, and PLL pathological pattern. Reg 0x03 = 0x95 | 600 | 700 | 800 | mVP-P |
SMBus clock frequency (SCL) in SMBus slave mode | 100 | 400 | kHz | ||
SMBUS SDA and SCL voltage level | 3.6 | V | |||
SPI clock frequency | 10 | 20 | MHz |
THERMAL METRIC(1)(2) | UNIT | ||
---|---|---|---|
RTW (WQFN) | |||
24 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 34 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 31.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 11.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 11.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.7 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
PD | Power dissipation | Locked 75 Ω OUT0 only (800 mVpp), EOM powered down | 300 | mW | ||
Locked OUT1 only (600 mVpp, diff), EOM powered down | 195 | mW | ||||
Transient power during CDR lock acquisition, 75 Ω OUT0 and OUT1 powered up, EOM powered down | 400 | 500 | mW | |||
PD_RAW | Power dissipation in force RAW mode (CDR bypass) | EQ bypass, OUT0 720mVpp, OUT1 600mVpp
IN0 to OUT0 and OUT1 or IN1 to OUT0 and OUT1 |
195 | mW | ||
IN0 to OUT0, OUT1 powered down | 160 | mW | ||||
IN1 to OUT1, OUT0 powered down | 80 | mW | ||||
4-LEVEL INPUT AND 2.5 V LVCMOS DC SPECIFICATIONS | ||||||
VIH | High level input voltage | 4-level input (MODE_SEL, ADDR0/1, ENABLE pins) | 0.95 × VDD | V | ||
VIF | Float level input voltage | 4-level input (MODE_SEL, ADDR0/1, ENABLE pins) | 0.67 × VDD | V | ||
VI20K | 20K to GND input voltage | 4-level input (MODE_SEL, ADDR0/1, ENABLE pins) | 0.33 × VDD | V | ||
VIL | Low level input voltage | 4-level input (MODE_SEL, ADDR0/1, ENABLE pins) | 0.1 | V | ||
VOH | High level output voltage | IOH = -3 mA | 2 | V | ||
VOL | Low level output voltage | IOL = 3 mA | 0.4 | V | ||
IIH | Input high leakage current | Vinput = VDD
SPI Mode: LVCMOS (SPI_SCK, SPI_SS_N) pins |
15 | µA | ||
SMBus Mode: LVCMOS (SMB_SDA, SMB_SCL) pins | 15 | µA | ||||
SMBus Mode: 4-Levels (ADDR0, ADDR1) pins | 20 | 44 | 80 | µA | ||
4-Levels (MODE_SEL, ENABLE) pins | 20 | 44 | 80 | µA | ||
IIL | Input low leakage current | Vinput = GND
SPI Mode: LVCMOS (SPI_MOSI, SPI_SCK) pins |
–15 | µA | ||
Vinput = GND
SPI Mode: LVCMOS (SPI_SS_N) pins |
–37 | µA | ||||
SMBus Mode: LVCMOS (SMB_SDA, SMB_SCL pins | –15 | µA | ||||
SMBus Mode: 4-Levels (ADDR0, ADDR1) pins | –160 | –93 | –40 | µA | ||
4-Levels (MODE_SEL, ENABLE) pins | –160 | –93 | –40 | µA | ||
3.3-V TOLERANT LVCMOS / LVTTL DC SPECIFICATIONS (SDA, SCL, LOS_INT_N) | ||||||
VIH25 | High level input voltage | 2.5-V Supply Voltage | 1.75 | 3.6 | V | |
VIL | Low level input voltage | GND | 0.8 | V | ||
VOL | Low level output voltage | IOL = 1.25 mA | 0.4 | V | ||
IIH | Input high current | VIN = 2.5 V, VDD = 2.5 V | 20 | 40 | μA | |
IIL | Input low current | VIN = GND, VDD = 2.5 V | -10 | 10 | μA | |
SIGNALDETECT | ||||||
SDH | Signal detect (default)
Assert threshold level(2)(3) |
11.88 Gbps, SMPTE (EQ, PLL) Pathological Pattern | 26 | mVP-P | ||
10.3125 Gbps, 1010 Clock Pattern, no media | 30 | mVP-P | ||||
10.3125 Gbps, PRBS31 Pattern | 21 | mVP-P | ||||
SDL | Signal detect (default)
De-assert threshold level(2) |
11.88 Gbps, SMPTE (EQ, PLL) Pathological Patterns | 20 | mVP-P | ||
10.3125 Gbps, 1010 Clock Pattern | 15 | mVP-P | ||||
10.3125 Gbps, PRBS31 Pattern | 12 | mVP-P | ||||
HIGH-SPEED RECEIVE RX INPUTS (IN_n+, IN_n–) | ||||||
R_RD | DC Input differential resistance | 75 | 100 | 125 | Ω | |
RLRX-SDD | Input differential return loss(1) | Measured with the device powered up.
SDD11 10 MHz to 2 GHz |
–14 | dB | ||
SDD11 2 GHz to 6 GHz | –6.5 | dB | ||||
SDD11 6 GHz to 12 GHz | –6.5 | dB | ||||
RLRX-SCD | Differential to common mode Input conversion(1) | Measure with the device powered up.SCD11, 10 MHz to 12 GHz | –20 | dB | ||
HIGH-SPEED OUTPUTS (OUT_n+, OUT_n–) | ||||||
VVOD_OUT1 | Output differential voltage(1)(5) | Default setting, 8T clock pattern | 400 | 600 | 700 | mVP-P |
VVOD_OUT1_DE | De-emphasis Level | VOD = 600 mV, maximum De-Emphasis with 16T clock pattern | –9 | dB | ||
VVOD_OUT1_CLK | Clock output differential voltage | 2.97 GHz,1.485 GHz, 297 MHz, and 270 MHz | 560 | mVP-P | ||
VVOD_OUT0 | Output single ended voltage at OUT0+ with OUT0– terminated(1)(5)(9) | Default setting | 720 | 778 | 880 | mVP-P |
RDIFF_OUT1 | DC output differential resistance | 100 | Ω | |||
RDIFF_OUT0 | DC output single-ended resistance | 75 | Ω | |||
TR_F_OUT1 | Output rise/fall time | Full Slew Rate, 20% to 80% using 8T Pattern | 45 | ps | ||
TR_F_OUT0 | Output rise/fall time, PRBS10(1)(5) | 11.88 Gbps | 35 | 45 | ps | |
5.94 Gbps | 35 | 45 | ps | |||
2.97 Gbps | 35 | 45 | ps | |||
1.485 Gbps | 35 | 45 | ps | |||
270 Mbps | 400 | 950 | 1500 | ps | ||
TR_F_OUT0_delta | Output rise/fall time mismatch(1)(5) | 11.88 Gbps | 3 | 18 | ps | |
5.94 Gbps | 3 | 18 | ps | |||
2.97 Gbps | 3 | 18 | ps | |||
1.485 Gbps | 3 | 18 | ps | |||
270 Mbps | 72 | 500 | ps | |||
VOVR_UDR_SHOOT | Output overshoot, undershoot(1)(5) | 12G/6G/3G/HD/SD
Measured with 8T pattern |
2.4% | 3.4% | ||
VDC_OFFSET | DC offset(1) | 12G/6G/3G/HD/SD | ±0.2 | V | ||
VDC_WANDER | DC wander(1) | 12G/6G/3G/HD/SD EQ Pathological | 20 | mV | ||
RLOUT0_S22 | OUT0 single-ended 75-Ω return loss(1)(5)(7) | S22 5 MHz to 1.485 GHz | < –15 | dB | ||
S22 1.485 GHz to 3 GHz | < –10 | dB | ||||
S22 3 GHz to 6 GHz | < –7 | dB | ||||
S22 6 GHz to 12 GHz | < –4 | dB | ||||
RLOUT1_SDD22 | OUT1 differential 100-Ω return loss(1)(5)(6) | SDD22 10 MHz - 2 GHz | –20 | dB | ||
SDD22 2 GHz - 6 GHz | –17 | dB | ||||
SDD22 6 GHz - 11.1 GHz | –14 | dB | ||||
RLOUT1_SCC22 | OUT1 common-mode 50-Ω return loss(1)(5)(6) | SCC22 10 MHz - 4.75 GHz | –11 | dB | ||
SCC22 4.75 GHz - 11.1 GHz | –12 | dB | ||||
VVCM_OUT1_NOISE | AC common-mode voltage noise(1)(5) | VOD = 0.6 Vpp, DE = 0dB, PRBS31, 10.3125 Gbps | 8 | mVRMS | ||
TRCK_LATENCY | Latency reclocked | Reclocked Data | 1.5 UI +195 | ps | ||
TRAW_LATENCY | Latency CDR bypass | Raw Data | 230 | ps | ||
TRANSMIT OUTPUT JITTER SPECIFICATIONS | ||||||
AJ_OUT0 | Alignment jitter(1)(5) | OUT0, PRBS15, 11.88 Gbps | 0.18 | UI | ||
TJ_OUT1 | Total jitter (1E-12)(1)(5) | OUT1, PRBS15 10.3125 Gbps | 0.12 | UI | ||
RJ_OUT1 | Random jitter (rms) | OUT1, PRBS15, 10.3125 Gbps | 0.38 | psRMS | ||
DJ_OUT1 | Deterministic jitter | OUT1, PRBS15, 10.3125 Gbps | 7 | psP-P | ||
DJ_OUT1_RAW | Deterministic jitter | OUT1, RAW MODE (CDR bypass)
PRBS15, 11.88 Gbps, 35 inch FR4 trace, EQ=0x95, VID = 800mVpp |
25 | psP-P | ||
CLOCK DATA RECOVERY | ||||||
DDATA_RATE | ST-2082 (proposed)(8) | 11.88, 11.868 | Gbps | |||
ST-2081 (proposed)(8) | 5.94, 5.934 | Gbps | ||||
SMPTE 424(8) | 2.97, 2.967 | Gbps | ||||
SMPTE 292(8) | 1.485, 1.4835 | Gbps | ||||
SMPTE 259M(8) | 270 | Mbps | ||||
10 GbE(8) | 10.3125 | Gbps | ||||
PPLL_BW | PLL bandwidth at –3 dB | Measured with 0.2UI SJ at 10.3125 Gbps | 8 | MHz | ||
Measured with 0.2UI SJ at 11.88 Gbps | 13 | MHz | ||||
Measured with 0.2UI SJ at 5.94 Gbps | 7 | MHz | ||||
Measured with 0.2UI SJ at 2.97 Gbps | 5 | MHz | ||||
Measured with 0.2UI SJ at 1.485 Gbps | 3 | MHz | ||||
Measured with 0.2UI SJ at 270 Mbps | 1 | MHz | ||||
JTOL | Total input jitter tolerance | TJ = DJ + RJ + SJ,
DJ+RJ = 0.15 UI SJ/PJ, low to high upward sweep (10 kHz to 80 MHz) |
0.65 | UI | ||
TLOCK | Lock time(1)(4) | From signal detected to the lock asserted, HEO/VEO lock monitor disable, same setting for 11.88G, 5.94G, 2.97G, 1.485G and 270-MHz data rates | <5 | ms | ||
TTEMP_LOCK | CDR lock with temperature ramp | Temperature Lock Range, 5ºC per minute ramp up and down, –40ºC to 85ºC operating range | 125 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSMB | Bus operating frequency | MODE_SEL = 0 | 10 | 100 | 400 | kHz |
tBUF | Bus free time between stop and start condition | 1.3 | μs | |||
tHD:STA | Hold time after (repeated) start condition
After this period, the first clock is generated |
0.6 | μs | |||
tSU:STA | Repeated start condition setup time | 0.6 | μs | |||
tSU:STO | Stop condition setup time | 0.6 | μs | |||
tHD:DAT | Data hold time | 0 | ns | |||
tSU:DAT | Data setup time | 100 | ns | |||
tLOW | Clock low period | 1.3 | μs | |||
tHIGH | Clock high period | 0.6 | 50 | μs | ||
tF | SDA fall time read operation | 300 | ns | |||
tR | SDA rise time read operation | 300 | ns |
The LMH1218 is a 11.88Gbps/5.94Gbps/2.97Gbps/1.485Gbps/0.27Gbps/10GbE multi-rate serial digital video data cable driver with integrated reclocker intended for equalizing, reclocking, and driving data compatible to the SMPTE standards, proposed ST-2081/2, and 10GbE specifications. It is a 2-input, 2-output single-core chip, enabling 1:2 fan-out or 2:1 MUX operation. Each input has a 100-Ω continuous time linear equalizer (CTLE) at the front-end, intended to compensate for loss over STP coax, fiber, or FR-4 backplane. OUT1 is a 100-Ω driver compatible to 10GbE SFF-8431 optical module requirements. The LMH1218 OUT0 is a 75-Ω cable driver compatible to the SMPTE and proposed ST-2081/2 requirements.
The referenceless Clock-and-Data Recovery (CDR) circuit selects between the two inputs based on user choice. The reclocked output can be driven to one or two outputs. One of the outputs supports 100-Ω differential cable connection, while the other output can drive a 75-Ω SMPTE specified cable while meeting transmitter requirements as specified in SMPTE standard. The LMH1218 locks to all required SDI data rates, including 270Mbps, 1.485 Gbps, 1.4835 Gbps, 2.97 Gbps, 2.967 Gbps, 5.94 Gbps, 5.934 Gbps, 11.88 Gbps, and 11.868 Gbps as well as 10.3125 Gbps. The LMH1218 is assembled in a 4 mm × 4 mm 24-pin QFN package. The chip can be programmed using SPI or SMBus interface.