DRV10983 器件是一款具有集成功率 MOSFET 的三相无传感器电机驱动器,可提供高达 2A 的持续驱动电流。该器件专为成本敏感型、低噪声、低外部组件数量 应用而设计低功耗是一个关键问题。
DRV10983 器件采用专有无传感器控制方案来提供持续正弦驱动,可大幅降低换向过程中通常会产生的纯音。该器件的接口设计简单而灵活。可直接通过 PWM、模拟、或 I2C 输入控制电机。可通过 FG 引脚或 I2C 提供电机速度反馈。
DRV10983器件 安全功能包括 一个集成降压稳压器,可高效地将电源电压降至 5V 或 3.3V,从而为内外部电路供电。该器件提供睡眠模式和待机模式两种型号,可在电机停止运转时实现节能。待机模式 (3mA) 型号会使稳压器保持运行,而休眠模式 (180μA) 型号会使稳压器停止工作。在使用稳压器 为外部 微控制器供电的应用中使用待机模式型号。
器件型号 | 封装 | 封装尺寸(标称值) |
---|---|---|
DRV10983 | 散热薄型小外形尺寸封装 (HTSSOP) (24) | 7.80mm × 6.40mm |
DRV10983Z |
Changes from F Revision (December 2017) to G Revision
Changes from E Revision (May 2017) to F Revision
Changes from D Revision (May 2017) to E Revision
Changes from C Revision (May 2016) to D Revision
Changes from B Revision (February 2015) to C Revision
Changes from A Revision (October 2014) to B Revision
Changes from * Revision (July 2014) to A Revision
用户可通过 I2C 接口对寄存器中的特定电机参数进行重新编程并可对 EEPROM 进行编程,以帮助优化既定应用的性能。DRV10983 器件采用带有外露散热焊盘的高效散热型 HTSSOP 24 引脚封装。额定工作温度为 –40°C 至 125°C。
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCP | 1 | P | Charge pump output. |
CPN | 3 | P | Charge pump pin 1, use a ceramic capacitor between CPN and CPP. |
CPP | 2 | P | Charge pump pin 2, use a ceramic capacitor between CPN and CPP. |
DIR | 14 | I | Direction |
FG | 12 | O | FG signal output. |
GND | 8 | — | Digital and analog ground |
PGND | 15, 16 | — | Power ground |
SCL | 10 | I | I2C clock signal |
SDA | 11 | I/O | I2C data signal |
SPEED | 13 | I | Speed control signal for PWM or analog input speed command |
SW | 4 | O | Step-down regulator switching node output |
SWGND | 5 | P | Step-down regulator ground |
U | 17, 18 | O | Motor U phase |
V | 19, 20 | O | Motor V phase |
V1P8 | 7 | P | Internal 1.8-V digital core voltage. V1P8 capacitor must connect to GND. This is an output, but not specified to drive external loads. |
V3P3 | 9 | P | Internal 3.3-V supply voltage. V3P3 capacitor must connect to GND. This is an output and may drive external loads not to exceed IV3P3_MAX. |
VCC | 23, 24 | P | Device power supply |
VREG | 6 | P | Step-down regulator output and feedback point |
W | 21, 22 | O | Motor W phase |
thermal pad (GND) | — | — | The exposed thermal pad must be electrically connected to ground plane through soldering to PCB for proper operation and connected to bottom side of PCB through vias for better thermal spreading. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage(2) | VCC | –0.3 | 30 | V | |
SPEED | –0.3 | 4 | |||
GND | –0.3 | 0.3 | |||
SCL, SDA | –0.3 | 4 | |||
DIR | –0.3 | 4 | |||
Output voltage(2) | U, V, W | –1 | 30 | V | |
SW | –1 | 30 | |||
VREG | –0.3 | 7 | |||
FG | –0.3 | 4 | |||
VCP | –0.3 | V(VCC) + 6 | |||
CPN | –0.3 | 30 | |||
CPP | –0.3 | V(VCC) + 6 | |||
V3P3 | –0.3 | 4 | |||
V1P8 | –0.3 | 2.5 | |||
Maximum junction temperature, TJ_MAX | –40 | 150 | °C | ||
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage | VCC | 8 | 24 | 28 | V | |
Voltage | U, V, W | –0.7 | 29 | V | ||
SCL, SDA, FG, SPEED, DIR | –0.1 | 3.3 | 3.6 | |||
PGND, GND | –0.1 | 0.1 | ||||
Current | Step-down regulator output current (buck mode) | 100 | mA | |||
Step-down regulator output current (linear mode) | 0 | |||||
V3P3 LDO output current | 5 | |||||
Operating junction temperature, TJ | –40 | 125 | °C |
THERMAL METRIC(1) | DRV10983, DRV10983Z | UNIT | |
---|---|---|---|
PWP (HTSSOP) | |||
24 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 36.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 17.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 14.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 14.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.1 | °C/W |