7 Specifications
7.1 Absolute Maximum Ratings (1)(2)
|
MIN |
MAX |
UNIT |
Supply voltage |
–0.3 |
6 |
V |
Voltage at output pin |
–0.3 |
(VDD + 0.5) |
V |
Output current |
–7 |
7 |
mA |
Input current at any pin (3) |
–5 |
5 |
mA |
Maximum junction temperature (TJMAX) |
|
150 |
°C |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability
(2) Soldering process must comply with TI's Reflow Temperature Profile specifications. Refer to
www.ti.com/packaging. Reflow temperature profiles are different for lead-free and non-lead-free packages.
(3) When the input voltage (VI) at any pin exceeds power supplies (VI < GND or VI > V), the current at that pin should be limited to 5 mA.
7.2 ESD Ratings – LMT86
|
VALUE |
UNIT |
LMT86LP in TO-92 package |
|
|
V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(3) |
±2500 |
V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) |
±1000 |
LMT86DCK in SC70 package |
|
|
V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per JESD22-A114(3) |
±2500 |
V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) |
±1000 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
(3) The human body model is a 100-pF capacitor discharged through a 1.5-kΩ resistor into each pin.
7.3 ESD Ratings – LMT86-Q1
|
VALUE |
UNIT |
LMT86DCK-Q1 in SC70 package |
|
|
V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per AEC Q100-002(1) |
±2500 |
V |
Charged-device model (CDM), per AEC Q100-011 |
±1000 |
(1) AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification.
7.4 Recommended Operating Conditions
|
MIN |
MAX |
UNIT |
Specified temperature |
TMIN ≤ TA ≤ TMAX |
°C |
−50 ≤ TA ≤ 150 |
°C |
Supply voltage (VDD) |
2.2 |
5.5 |
V |
7.5 Thermal Information(1)
THERMAL METRIC(2) |
LMT86/ LMT86-Q1 |
LMT86LP |
LMT86LPG |
UNIT |
DCK (SOT/SC70) |
LP/LPM (TO-92) |
LPG (TO-92S) |
5 PINS |
3 PINS |
3 PINS |
RθJA |
Junction-to-ambient thermal resistance (3)(4) |
275 |
167 |
130.4 |
°C/W |
RθJC(top) |
Junction-to-case (top) thermal resistance |
84 |
90 |
64.2 |
°C/W |
RθJB |
Junction-to-board thermal resistance |
56 |
146 |
106.2 |
°C/W |
ψJT |
Junction-to-top characterization parameter |
1.2 |
35 |
14.6 |
°C/W |
ψJB |
Junction-to-board characterization parameter |
55 |
146 |
106.2 |
°C/W |
(3) The junction to ambient thermal resistance (RθJA) under natural convection is obtained in a simulation on a JEDEC-standard, High-K board as specified in JESD51-7, in an environment described in JESD51-2. Exposed pad packages assume that thermal vias are included in the PCB, per JESD 51-5.
(4) Changes in output due to self heating can be computed by multiplying the internal dissipation by the thermal resistance.
7.6 Accuracy Characteristics
These limits do not include DC load regulation. These stated accuracy limits are with reference to the values in Table 3.
PARAMETER |
CONDITIONS |
MIN(1) |
TYP(2) |
MAX(1) |
UNIT |
Temperature accuracy(3) |
40°C to 150°C; VDD = 2.2 V to 5.5 V |
–2.7 |
±0.4 |
2.7 |
°C |
0°C to 40°C; VDD = 2.4 V to 5.5 V |
–2.7 |
±0.7 |
2.7 |
°C |
0°C to 70°C; VDD = 3.0 V to 5.5 V |
|
±0.3 |
|
°C |
–50°C to 0°C; VDD = 3.0 V to 5.5 V |
–2.7 |
±0.7 |
2.7 |
°C |
–50°C to 0°C; VDD = 3.6 V to 5.5 V |
|
±0.25 |
|
°C |
(1) Limits are specified to TI's AOQL (Average Outgoing Quality Level).
(2) Typicals are at TJ = TA = 25°C and represent most likely parametric norm.
(3) Accuracy is defined as the error between the measured and reference output voltages, tabulated in the Transfer Table at the specified conditions of supply gain setting, voltage, and temperature (expressed in °C). Accuracy limits include line regulation within the specified conditions. Accuracy limits do not include load regulation; they assume no dc load.
7.7 Electrical Characteristics
Unless otherwise noted, these specifications apply for +VDD = 2.2 V to 5.5 V. MIN and MAX limits apply for TA = TJ = TMIN to TMAX , unless otherwise noted; typical values apply for TA = TJ = 25°C.
PARAMETER |
TEST CONDITIONS |
MIN(1) |
TYP(2) |
MAX(1) |
UNIT |
|
Average sensor gain (output transfer function slope) |
-30°C and 90°C used to calculate average sensor gain |
|
–10.9 |
|
mV/°C |
|
Load regulation(3) |
Source ≤ 50 μA, (VDD – VOUT) ≥ 200 mV |
–1 |
–0.22 |
|
mV |
Sink ≤ 50 μA, VOUT ≥ 200 mV |
|
0.26 |
1 |
mV |
|
Line regulation(4) |
|
|
200 |
|
μV/V |
IS |
Supply current |
TA = 30°C to 150°C, (VDD – VOUT) ≥ 100 mV |
|
5.4 |
8.1 |
μA |
TA = -50°C to 150°C, (VDD – VOUT) ≥ 100 mV |
|
5.4 |
9 |
μA |
CL |
Output load capacitance |
|
|
1100 |
|
pF |
|
Power-on time(5) |
CL= 0 pF to 1100 pF |
|
0.7 |
1.9 |
ms |
|
Output drive |
TA = TJ = 25°C |
–50 |
|
50 |
µA |
(1) Limits are specific to TI's AOQL (Average Outgoing Quality Level).
(2) Typicals are at TJ = TA = 25°C and represent most likely parametric norm.
(3) Source currents are flowing out of the LMT86 and LMT86-Q1. Sink currents are flowing into the LMT86 and LMT86-Q1.
(4) Line regulation (DC) is calculated by subtracting the output voltage at the highest supply voltage from the output voltage at the lowest supply voltage. The typical DC line regulation specification does not include the output voltage shift discussed in
Output Voltage Shift.
(5) Specified by design and characterization.
7.8 Typical Characteristics
Figure 1. Temperature Error vs Temperature
Figure 3. Supply Current vs Temperature
Figure 5. Load Regulation, Sourcing Current
Figure 7. Change in VOUT vs Overhead Voltage
Figure 9. Output Voltage vs Supply Voltage
Figure 2. Minimum Operating Temperature vs
Supply Voltage
Figure 4. Supply Current vs Supply Voltage
Figure 6. Load Regulation, Sinking Current
Figure 8. Supply-Noise Gain vs Frequency
Figure 10. LMT86LPG Thermal Response vs Common Leaded Thermistor With 1.2-m/s Airflow