SN6501 是一款单片振荡器/电源驱动器,专门针对隔离接口应用中的小外形尺寸、隔离电源而设计。该器件通过 3.3V 或者 5V 直流 (DC) 电源驱动低高度中间抽头式变压器初级。根据变压器匝数比绕制次级侧以提供任意隔离式电压。
SN6501 由振荡器和栅极驱动电路组成,此电路提供互补输出信号,用于驱动以地为基准的 N 沟道开关管。内部逻辑确保了两个开关之间的先开后合操作。
SN6501 采用小型小外形尺寸晶体管 (SOT)-23 (5) 封装,并且其额定运行温度介于 –40°C 到 125°C 之间。
器件型号(1) | 封装 | 封装尺寸(标称值) |
---|---|---|
SN6501 | SOT-23 (5) | 2.90mm x 1.60mm |
Changes from Revision H (July 2019) to Revision I (January 2021)
Changes from Revision G (July 2014) to Revision H (July 2019)
Changes from Revision F (August 2013) to Revision G (July 2014)
Changes from Revision E (January 2013) to Revision F (August 2013)
Changes from Revision D (September 2012) to Revision E (January 2013)
Changes from Revision C (March 2012) to Revision D (September 2012)
Changes from Revision B (March 2012) to Revision C (March 2012)
Changes from Revision A (March 2012) to Revision B (March 2012)
Changes from Revision * (February 2012) to Revision A (March 2012)
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | NUMBER | TYPE | |
D1 | 1 | OD | Open Drain output 1. Connect this pin to one end of the transformer primary side. |
VCC | 2 | P | Supply voltage input. Connect this pin to the center-tap of the transformer primary side. Buffer this voltage with a 1 μF to 10 μF ceramic capacitor. |
D2 | 3 | OD | Open Drain output 2. Connect this pin to the other end of the transformer primary side. |
GND | 4,5 | P | Device ground. Connect this pin to board ground. |