TIDUEP1A April   2019  – April 2020

 

  1.   Revision History

IWR6843AOP Antenna on Package EVM

The IWR6843AOP is the latest industrial mmWave sensor. This package contains the IWR6843AOP in an easy to use, standalone, evaluation module. It provides a wide uniform Field of View with uniform angular resolution in azimuth and elevation. This module can be used on its own, or with the MMWAVEICBOOST. In standalone mode, the device is easy to program, control, and recieve data from through a USB connection. Connecting to the MMWAVEICBOOST allows access to raw ADC data capture through the high-speed connector (see Figure 5).

Key Features of the IWR6843AOP

  • 60 to 64-GHz mmWave Sensor
  • All antennas contained inside the device package
  • 4 receive (RX) 3 transmit (TX) antenna with 120° azimuth Field-of-View (FoV) and 120° elevation FoV
  • Direct interface with MMWAVEICBOOST
  • Supports 60-pin high-speed interface for host-controlling interface
  • Powered and Data through single USB
  • Figure 4. IWR6843AOP EVMTIDEP-01013 iwr6843aop-v2-top.gif