TIDUE95A April   2018  – April 2020

 

  1.   Revision History

Test Setup

Two use cases are supported by this design, VOD and CPD. Please refer to subsection 2.4.1 for a description of sensor mounting and zone configuration. The demo project provides example chirp configurations for each use case and supported device. These files are located in the /chirp_configs folder of the demo.

Figure 9. Lab Setup DiagramTIDEP-01001 tidep-01001-example-zone-geometry-block-diagram.gif