TIDUE95A April   2018  – April 2020

 

  1.   Revision History

AWR6843/1843 Single-Chip Radar Solution

The AWR6843/1843devices are integrated single-chip FMCW sensors capable of operation in the 60-GHz to 64-GHz and 76-GHz to 81-GHz bands. They are built with TI’s low power 45-nm RFCMOS process, and enables unprecedented levels of integration in an extremely small form factor. They are an ideal solution for low power, self-monitored, ultra-accurate radar systems in the automotive and industrial space.

Figure 3. AWR6843/1843BOOST EVM Block Diagrams TIDEP-01001 tidep-01001-awr6843boost-evm-block-diagram.gif

The AWR6843/1843 EVMs have the following features:

  • AWR6843 or AWR1843 mmWave radar device.
  • Power management circuit to provide all the required supply rails from a single 5-V input.
  • Three onboard TX antennas and four RX antennas.
  • Onboard XDS110, which provides JTAG interface, UART1 for loading the radar configuration to the device, and UART2 to send the object data back to the PC.

For more details on the hardware, see the AWR6843 Evaluation Module (AWR6843ISK) Single-Chip mmWave Sensing Solution. The schematics and design database can be found in the following documents: