TIDUE71D March   2018  – April 2020

 

  1.   Revision History

IWR6843

The IWR6843 is an integrated, single-chip, frequency modulated continuous wave (FMCW) sensor capable of operation in the 60 to 64 GHz band. The sensor is built with the low-power, 45nm, RFCMOS process from TI and enables unprecedented levels of integration in an extremely small form factor. The IWR6843 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in the industrial space.

Figure 4. IWR6843 Block DiagramTIDEP-01000 6843.png

The IWR6843 has the following features:

  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband, and A2D
    • 60 to 64GHz coverage, with 4GHz available bandwidth
    • Four receive channels
    • Three transmit channels
    • Ultra-accurate chirp (timing) engine based on fractional-N PLL
    • TX power
      • 12 dBm
    • RX noise figure
      • 12 dB (60 to 64 GHz)
    • Phase noise at 1 MHz
      • –92 dBc/Hz (60 to 64 GHz)
  • Built-in calibration and self-test (monitoring)
    • ARM Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across frequency and temperature
  • C674x DSP for FMCW-signal processing
    • On-chip memory: 1.75MB
  • Cortex-R4F MCU for object detection, and interface control
    • Supports autonomous mode (loading the user application from QSPI flash memory)
  • Integrated peripherals
    • Internal memories with ECC
    • Up to six ADC Channels
    • Up to two SPI Channels
    • Up to two UARTs
    • CAN interface
    • I2C
    • GPIOs
    • Two-lane LVDS interface for raw ADC data and debug instrumentation