TIDUE71D March   2018  – April 2020

 

  1.   Revision History

Configuration Parameters

The configuration parameters are used to configure the tracking algorithm. They are adjusted to match the customer use case, based on particular scenery and target characteristics. Parameters are divided into mandatory, and optional (advanced). Mandatory parameters are described in Table 5.

Table 5. Mandatory Configuration Parameters

PARAMETER DEFAULT DIM DESCRIPTION
trackerEnabled 1 - Enables or disables the tracker. 1 is enabled.
maxNumPoints 1000 Maximum number of detection points per frame
maxNumTracks 20 Maximum number of targets to track at any given time
maxRadialVelocity 67 m/s * 10 Maximum absolute radial velocity reported by sensor
radialVelocityResolution 105 m/s * 1000 Minimal non-zero radial velocity reported by the sensor
deltaT 50 ms Frame rate - dependent on chirp configuration