TIDUCJ0G November   2016  – April 2020

 

  1.   Revision History

Steady State Condition

Steady state current waveform for input Vac 400-Vrms/50H and output 700-V DC are shown in Figure 66 and Figure 67 for different load conditions 960 W and 1865 W, respectively.

Figure 66. Steady State 400-Vac IN 50 Hz, 700-V DC OUT 960 W, iTHD 7%TIDM-1000 SteadyState_400_960W.png
Figure 67. Steady State 400-Vac IN, 700-V DC OUT 1865 W, iTHD 3.5%TIDM-1000 SteadyState_400_1865W.png

Table 5 lists the detailed test results of this design under varying load conditions.

Table 5. Detailed Test Results With 400-Vac IN, 700-V DC OUT, and Varying Power Levels

Vbus_PM Vbus_MN VoutTotal PIN Iout Pout Eff THD% PF
349.41 351.2 700.61 101.9 0.137 95.98357 0.941938862 29.10% 0.7526
349.41 351.9 701.31 265.3 0.37 259.4847 0.978080286 22% 0.9309
349.43 352 701.43 581.9 0.819 574.47117 0.987233494 11.30% 0.9823
349.49 351.8 701.29 900.7 1.27 890.6383 0.988829022 7% 0.9922
349.46 351.9 701.36 1094.6 1.543 1082.19848 0.988670272 6.20% 0.9982
349.61 351.7 701.31 1354.1 1.913 1341.60603 0.990773229 5.20% 0.9964
349.64 351.4 701.04 1553.4 2.191 1535.97864 0.988785014 4.70% 0.9972
349.75 351.2 700.95 1884.4 2.66 1864.527 0.989453938 3.50% 0.998

Figure 68 shows the efficiency data plotted under these test conditions.

Figure 68. Efficiency at 400-Vac IN and 700-V DC OUTTIDM-1000 D002_TIDUCJ0.gif

Figure 69 shows the THD data plotted under these test conditions.

Figure 69. THD at 400-Vac IN and 700-V DC OUTTIDM-1000 D008_TIDUCJ0.gif

Figure 70 shows the PF data plotted under these test conditions.

Figure 70. PF at 400-Vac IN and 700-V DC OUTTIDM-1000 D006_TIDUCJ0.gif

Figure 71 shows the thermal camera image when operating the board is at 2.4 kW. Except for the inrush-current control thermistors, the board runs below 60º Celsius. Figure 71 shows thermal image of the vienna rectifier board when operating at 2.4 kW with high-line 230-Vrms L-N input voltage and 700-V DC bus output voltage.

Figure 71. Thermal Camera Image of Vienna Rectifier Operating at 2.4-kW, 230-Vrms VL-N Input, 700V DC OutputTIDM-1000 tidm-1000-thermalcamera-image.jpg