TIDUCJ0G November   2016  – April 2020

 

  1.   Revision History

Description

The Vienna rectifier power topology is used in high-power, three-phase power factor correction applications such as offboard electric vehicle (EV) chargers and telecom rectifiers. Control design of the rectifier can be complex. This design guide illustrates a method to control the power stage using C2000™ microcontroller (MCU). It also enables monitoring and control of Vienna rectifier based on the HTTP GUI page and Ethernet support(F2838x only). The hardware and software available with this design helps accelerate the time to market.