TIDUA71 January 2022
The TAS6584-Q1 device is a four-channel digital input Class-D audio amplifier, specifically designed for use in the automotive industry. The device is designed for higher voltage operation up to 45 V as well as high-output current demands. The ultra-efficient Class-D technology allows for reduced power consumption, reduced PCB area, and less heat in the electrical system. The device realizes a high-fidelity audio sound system design with smaller size, lower weight and advanced functionality. The TAS6584-Q1 has an integrated DSP that enables the Class-H functionality in this system.