SWRZ143A December   2022  – March 2024 AWRL6432

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1. 5.1  ANA #48
    2. 5.2  ANA #49
    3. 5.3  ANA #50
    4. 5.4  ANA #51
    5. 5.5  ANA #52
    6. 5.6  DIG #1
    7. 5.7  DIG #2
    8. 5.8  DIG #3
    9. 5.9  DIG #4
    10. 5.10 DIG #5
    11. 5.11 DIG #6
    12. 5.12 DIG #7
    13. 5.13 DIG #8
    14. 5.14 DIG #9
    15. 5.15 DIG #10
    16. 5.16 DIG #14
    17. 5.17 DIG #15
    18. 5.18 DIG #16
  7. 6Trademarks
  8.   Revision History

DIG #15

Boot failure, if metaimage is multiple of 2K

Revision(s) Affected

AWRL6432 ES2.0

Details

Metaimages that are a multiple of 2048 bytes will fail to boot.

Workaround

  1. Add a constant non-volatile variable to increase the metaimage size, so that it is not aligned to 2048 bytes.
  2. Update MMWAVE-L-SDK to version 5.4 or above; mmWave LSDK 5.4 and above includes changes to the metaimage generator tool to add a minimal config file (~64 bytes) in case the image is a multiple of 2048 bytes.