SWRZ101B December   2021  – December 2023 AM2732 , AM2732-Q1

 

  1.   1
  2.   Abstract
  3. 1Silicon Usage Notes and Advisories Matrices
    1.     Devices Supported
  4. 2 Usage Notes and Advisories
    1.     Silicon Usage Notes
      1.      i2293
      2.      i2295
      3.      i2300
      4.      i2324
      5.      i2364
      6.      i2389
      7.      i2390
    2.     Silicon Advisories
      1.      i2162
      2.      i2288
      3.      i2289
      4.      i2294
      5.      i2297
      6.      i2298
      7.      i2299
      8.      i2301
      9.      i2302
      10.      i2309
      11.      i2315
      12.      i2318
      13.      i2329
      14.      i2336
      15.      i2337
      16.      i2338
      17.      i2339
      18.      i2340
      19.      i2341
      20.      i2342
      21.      i2344
      22.      i2345
      23.      i2387
      24.      i2392
      25.      i2394
      26.      i2386
  5.   Trademarks
  6. 3Revision History

i2288

EDMA transfer that spans M1+M2 memories of HWA could result in data corruption

Details

Any EDMA transfer that spans M1+M2 memories of HWA may result in data corruption without any notification of error from the SoC.

As per TPTC IP Spec, a TR is supposed to access a single target end point. M0/M1 memory banks of HWA are available via single target point and M2/M3 memory banks of HWA are available as another target point (different from that of M0/M1). Hence if a single TR is used to access a buffer spanning M1 and M2 memories of the HWA (i.e. a single buffer spanning 2 different target points), the spec is not being adhered to. This errata is explicitly highlighting this spec requirement.

Workaround

Split the access into 2 TRs so that a single TR does not span M1+M2. The 2 TRs can be chained.