SWRZ101B December   2021  – December 2023 AM2732 , AM2732-Q1

 

  1.   1
  2.   Abstract
  3. 1Silicon Usage Notes and Advisories Matrices
    1.     Devices Supported
  4. 2 Usage Notes and Advisories
    1.     Silicon Usage Notes
      1.      i2293
      2.      i2295
      3.      i2300
      4.      i2324
      5.      i2364
      6.      i2389
      7.      i2390
    2.     Silicon Advisories
      1.      i2162
      2.      i2288
      3.      i2289
      4.      i2294
      5.      i2297
      6.      i2298
      7.      i2299
      8.      i2301
      9.      i2302
      10.      i2309
      11.      i2315
      12.      i2318
      13.      i2329
      14.      i2336
      15.      i2337
      16.      i2338
      17.      i2339
      18.      i2340
      19.      i2341
      20.      i2342
      21.      i2344
      22.      i2345
      23.      i2387
      24.      i2392
      25.      i2394
      26.      i2386
  5.   Trademarks
  6. 3Revision History

Revision History

Changes from October 3, 2022 to December 1, 2023 (from Revision A (October 2022) to Revision B (December 2023))

  • Added Usage Notes i2389: PLL usage notes added, applicable to AM273Go
  • Added i2390, recommended HWA meminit sequenceGo
  • Added Advisory i2387: pll bug description added, applicable to AM273Go
  • Added Advisory i2392: Race condition in mem-init capture registers resulting in events missGo
  • Added Advisory i2394: Race condition in interrupt and error aggregator capture registers resulting in events missGo
  • Added Advisory i2386: CRC: CRC 8-bit data width and CRC8-SAE-J1850 and CRC8-H2F possible use in CAN module is not supportedGo

Changes from December 1, 2021 to October 7, 2022 (from Revision * (December 2021) to Revision A (October 2022))

  • Added Advisory i2324; No synchronizer present between GCM and GCD status signalsGo
  • Added Advisory i2364; QSPI: Access to address beyond 8MB is not supported in mem map modeGo
  • Added Advisory i2162; R5FSS: The Same Interrupt Cannot be Nested Back-2-Back Within Another InterruptGo
  • Added Advisory i2329: MDIO: MDIO interface corruption (CPSW and PRU-ICSS) Go
  • Added Advisory i2336; MiBSPI: MibSPI in Peripheral Mode in 3- or 4-Pin Communication Transmits Data Incorrectly for Slow SPICLK Frequencies and for Clock Phase = 1Go
  • Added Advisory i2337; SPI: A Data Length Error is Generated Repeatedly in Peripheral Mode When IO Loopback is EnabledGo
  • Added Advisory i2338; MibSPI: Spurious RX DMA REQ From a Peripheral Mode MibSPIGo
  • Added Advisory i2339; MibSPI: MibSPI RX RAM RXEMPTY Bit Does Not Get Cleared After ReadingGo
  • Added Advisory i2340; MibSPI: MibSPI RAM ECC is not read Correctly in DIAG ModeGo
  • Added Advisory i2341; DSP: Unallocated space access to DSP L2 - DSP IP is not blocking access to reserved space causing aliasing and L2 parity error Go
  • Added Advisory i2342; RAM: 2D Stats sample value RAM processor write back issue during FFT execution on HWAGo
  • Added Advisory i2344; Aurora: Valid udp size range is AURORA_TX_UDP_SIZE > 4Go
  • Added Advisory i2345; CPSW: Ethernet Packet corruption occurs if CPDMA fetches a packet which spans across memory banksGo