SWRZ097D April   2020  – November 2022 AWR6843

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#26
    3.     MSS#27
    4.     MSS#28
    5.     MSS#29
    6.     MSS#30
    7.     MSS#31
    8.     MSS#32
    9.     MSS#33
    10.     MSS#34
    11.     MSS#36
    12.     MSS#37B
    13.     MSS#38A
    14.     MSS#39
    15.     MSS#40
    16.     MSS#41
    17.     MSS#42A
    18.     MSS#43A
    19.     MSS#44A
    20.     MSS#45
    21. 6.1 MSS#50
    22. 6.2 MSS#51
    23.     ANA#11B
    24. 6.3 ANA#12A
    25.     ANA#13B
    26.     ANA#14
    27.     ANA#15
    28.     ANA#16
    29.     ANA#17A
    30.     ANA#18B
    31.     ANA#19
    32.     ANA#20
    33.     ANA#21
    34.     ANA#22A
    35.     ANA#27A
  7. 7Trademarks
    1.     Revision History

MSS#33

MibSPI RAM ECC is Not Read Correctly in DIAG Mode

Revision(s) Affected:

AWR6843 ES2.0

Description:

A Read operation to the ECC address space of the MibSPI RAM in DIAG mode, does not return the correct ECC value for the first 128 buffers, if the Extended Buffer support is implemented but, the Extended Mode is disabled for the particular MibSPI instance.

Workaround(s):

None.