SPRZ570A November   2023  – May 2024 AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3. 1Usage Notes and Advisories Matrices
  4. 2Silicon Revision 1.0 Usage Notes and Advisories
    1. 2.1 Silicon Revision 1.0 Usage Notes
      1.      i2324
    2. 2.2 Silicon Revision 1.0 Advisories
      1.      i2189
      2.      i2310
      3.      i2374
      4.      i2311
      5.      i2345
      6.      i2351
      7.      i2352
      8.      i2353
      9.      i2354
      10.      i2356
      11.      i2357
      12.      i2358
      13.      i2359
      14.      i2383
      15.      i2392
      16.      i2393
      17.      i2394
      18.      i2401
      19.      i2403
      20.      i2404
      21.      i2405
      22.      i2426
      23.      i2427
      24.      i2428
      25.      i2433
      26.      i2438
      27.      i2439
  5. 3Trademarks
  6. 4Revision History

Revision History

Changes from November 15, 2023 to May 15, 2024 (from Revision * (November 2023) to Revision A (May 2024))

  • Added Advisory i2189; OSPI: Controller PHY Tuning AlgorithmGo
  • Updated Usage Note i2351; OSPI: Controller does not support Continuous Read mode with NAND FlashGo
  • Added Advisory i2383; OSPI: 2-byte address is not supported in PHY DDR modeGo
  • Added Advisory i2393: Granular error status not logged in BUS_SAFETY_ERR registers for the detected faultsGo
  • Added Advisory i2403: M4 ROM: SBL redundant boot image feature not supported on HSSE devicesGo
  • Added Advisory i2405: CONTROLSS: Race condition OUTPUT_XBAR and PWM_XBAR resulting in event missGo
  • Added Advisory i2426: ROM does not support OSPI 8D boot mode for the flashes supporting extended opcodeGo
  • Added Advisory i2427: RAM SEC can cause Spurious RAM writes resulting in L2 & MBOX memory corruptionGo
  • Added Advisory i2428: AES in DTHE generates extra dma request for data_in at the end of GCM encryptGo
  • Added Advisory i2433: ICSS: Reading the 64-bit IEP timer does not have a lock MSW logic when LSW is readGo
  • Added Advisory i2438: CPSW: Host to Ethernet Checksum Generation with VLAN ADD/RemoveGo
  • Added Advisory i2435: Boot: ROM timeout for eMMC boot too longGo
  • Added Advisory i2439: CPSW: Host to Ethernet Timestamp Accuracy IssueGo