SPRZ454B February   2018  – September 2024

 

  1.   1
  2. 1Introduction
    1.     Related Documentation
    2.     Trademarks
    3.     Modules Impacted
  3. 2Silicon Advisories
    1.     Revisions SR 1.0 - Advisories List
    2.     i202
    3.     i378
    4.     i631
    5.     i694
    6.     i698
    7.     i699
    8.     i709
    9.     i727
    10.     i729
    11.     i734
    12.     i767
    13.     i782
    14.     i783
    15.     i802
    16.     i803
    17.     i807
    18.     i808
    19.     i809
    20.     i810
    21.     i813
    22.     i814
    23.     i815
    24.     i818
    25.     i819
    26.     i820
    27.     i824
    28.     i826
    29.     i829
    30.     i834
    31.     i849
    32.     i856
    33.     i862
    34.     i863
    35.     i869
    36.     i870
    37.     i871
    38.     i872
    39.     i874
    40.     i878
    41.     i879
    42.     i883
    43.     i889
    44.     i890
    45.     i893
    46.     i896
    47.     i897
    48.     i898
    49.     i899
    50.     i900
    51.     i903
    52.     i904
    53.     i916
    54.     i929
    55.     i930
    56.     i932
    57.     i933
    58.     i936
    59.     i940
    60.     i2446
  4. 3Silicon Limitations
    1.     Revisions SR 1.0 - Limitations List
    2.     i596
    3.     i641
    4.     i833
    5.     i838
    6.     i844
    7.     i845
    8.     i848
    9.     i876
    10.     i877
    11.     i892
    12.     i909
  5. 4Silicon Cautions
    1.     Revisions SR 1.0 - Cautions List
    2.     i781
    3.     i827
    4.     i832
    5.     i836
    6.     i839
    7.     i864
    8.     i885
    9.     i886
    10.     i912
    11.     i926
    12.     i931
    13.     i935
    14.     i937
  6. 5Revision History

i814

Bandgap Temperature Read Dtemp Can Be Corrupted

CRITICALITY

Medium

DESCRIPTION

Read accesses to registers listed below can be corrupted due to incorrect resynchronization between clock domains.

Read access to registers below can be corrupted:

  • CTRL_CORE_DTEMP_MPU/GPU/CORE/DSPEVE/IVA_n (n = 0 to 4)
  • CTRL_CORE_TEMP_SENSOR_MPU/GPU/CORE/DSPEVE/IVA_n

WORKAROUND

Multiple reads to CTRL_CORE_TEMP_SENSOR_MPU/GPU/CORE/DSPEVE/IVA[9:0]:

BGAP_DTEMPMPU/GPU/CORE/DSPEVE/IVA is needed to discard false value and read right value:

  1. Perform two successive reads to BGAP_DTEMP bit field.
    1. If read1 returns Val1 and read2 returns Val1, then right value is Val1.
    2. If read1 returns Val1, read 2 returns Val2, a third read is needed.
  2. Perform third read
    1. If read3 returns Val2 then right value is Val2.
    2. If read3 returns Val3, then right value is Val3.

Note: A maximum of three reads is required. Those three reads must be performed within the delay between two consecutive measurements, otherwise, methodology is not conclusive. This delay is configured in the COUNTER_DELAY field of CTRL_CORE_BANDGAP_MASK_1.

REVISIONS IMPACTED

SR 1.0

AM574x: 1.0

DRA75xP, DRA74xP, DRA77xP, DRA76xP: 1.0

TDA2Px: 1.0

AM576x: 1.0