5 Revision History
Changes from February 1, 2018 to February 28, 2021 (from Revision Initial (February 2018) to Revision A (February 2021))
- Updated i727: Refresh Rate Issue after Warm ResetGo
- Updated i729: DDR Access Hang after Warm ResetGo
- Removed i901: DSS VOUT3 on VDDSHV6 Domain (vin1a Pins) Should Not Be Used in 3.3V ModeGo
- Added i936: DSS LCD/DPI Out Field Reversal in Interlaced RGB ModeGo
- Added i940: MPU COUNTER_REALTIME saturates after several hundred
daysGo
- Added i935: MSI Bit in PCIECTRL_TI_CONF_IRQSTATUS_MSI Register Does Not Clear AutomaticallyGo
- Added i937: HDMI Transmitter is Marginal to Source Eye Mask Requirements Above 177MHzGo