SPRZ450A February   2018  – October 2019 DRA74P , DRA75P , DRA76P , DRA77P

 

  1. 1Introduction
    1.     Related Documentation
    2.     Trademarks
    3.     Modules Impacted
  2. 2Silicon Advisories
    1.     Revisions SR 1.0 - Advisories List
    2.     i202
    3.     i378
    4.     i631
    5.     i694
    6.     i698
    7.     i699
    8.     i709
    9.     i727
    10.     i729
    11.     i734
    12.     i767
    13.     i782
    14.     i783
    15.     i802
    16.     i803
    17.     i807
    18.     i808
    19.     i809
    20.     i810
    21.     i813
    22.     i814
    23.     i815
    24.     i818
    25.     i819
    26.     i820
    27.     i824
    28.     i826
    29.     i829
    30.     i834
    31.     i849
    32.     i856
    33.     i862
    34.     i863
    35.     i869
    36.     i870
    37.     i871
    38.     i872
    39.     i874
    40.     i878
    41.     i879
    42.     i883
    43.     i889
    44.     i890
    45.     i893
    46.     i896
    47.     i897
    48.     i898
    49.     i899
    50.     i900
    51.     i903
    52.     i904
    53.     i916
    54.     i929
    55.     i930
    56.     i932
    57.     i933
    58.     i936
    59.     i940
  3. 3Silicon Limitations
    1.     Revisions SR 1.0 - Limitations List
    2.     i596
    3.     i641
    4.     i833
    5.     i838
    6.     i844
    7.     i845
    8.     i848
    9.     i876
    10.     i877
    11.     i892
    12.     i909
  4. 4Silicon Cautions
    1.     Revisions SR 1.0 - Cautions List
    2.     i781
    3.     i827
    4.     i832
    5.     i836
    6.     i839
    7.     i864
    8.     i885
    9.     i886
    10.     i912
    11.     i926
    12.     i931
    13.     i935
    14.     i937
  5. 5Revision History

Revision History

Changes from February 1, 2018 to February 28, 2021 (from Revision Initial (February 2018) to Revision A (February 2021))

  • Updated i727: Refresh Rate Issue after Warm ResetGo
  • Updated i729: DDR Access Hang after Warm ResetGo
  • Removed i901: DSS VOUT3 on VDDSHV6 Domain (vin1a Pins) Should Not Be Used in 3.3V ModeGo
  • Added i936: DSS LCD/DPI Out Field Reversal in Interlaced RGB ModeGo
  • Added i940: MPU COUNTER_REALTIME saturates after several hundred daysGo
  • Added i935: MSI Bit in PCIECTRL_TI_CONF_IRQSTATUS_MSI Register Does Not Clear AutomaticallyGo
  • Added i937: HDMI Transmitter is Marginal to Source Eye Mask Requirements Above 177MHzGo