SPRZ436G October 2015 – February 2021 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
JTAG: Boundary Scan (BSDL) Cannot Control Select Signals When resetn is High
Medium
The following pins are not controllable via Boundary Scan (BSDL) if the resetn signal was deasserted (high) anytime during or between power-up and the Boundary Scan (BSDL) testing: gpmc_a12, gpmc_a13, gpmc_a18, gpmc_a23, gpmc_a7, gpmc_wen, mmc3_clk, uart1_ctsn, ddr1_csn0, ddr1_wen, mmc1_clk.
If resetn remains asserted (low) during and between power-up and Boundary Scan (BSDL) testing, then the listed pins are controllable.
All other signals are controllable with resetn asserted (low) or deasserted (high).
In order to control the listed pins with Boundary Scan (BSDL), the resetn signal should remain asserted (low) during and between Device power-up and Boundary Scan (BSDL) operation.
As an example, this can be accomplished by providing a test-point for the resetn signal on the PCB. During and between Device power-up and Boundary Scan (BSDL) operation, a bed-of-nails test harness can force a logic-0 onto that test-point.
If the resetn signal cannot be asserted low during and between Device power-up and Boundary Scan (BSDL) testing, then functional test cases can be used to confirm connectivity on the PCB during manufacturing.
AM571x SR 2.1, 2.0
AM570x SR 2.1, 2.0
DRA79x: 2.0
TDA2Ex (23mm): 2.0
TDA2Ex (17mm): 2.1, 2.0
AM571x: 2.1, 2.0
AM570x: 2.1, 2.0
DRA72x: 2.0
DRA71x: 2.1, 2.0