SPRZ436G October 2015 – February 2021 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
SATA Command Does Not Complete and Software Must Issue a Port Reset Under Certain Conditions
Medium
When a Device-to-Host register FIS is received from the device and the FIS length exceeds eight DWORDs, the command may not complete due to an internal receive FIFO overflow condition. As a consequence, the host controller is locked and a latency is seen.
The length of the FIS is specified by the specification and having more is a specification violation/error case.
The issue is how a host controller is implemented.
A port reset (COMRESET) must be done to reestablish the communication between the host and the device.
AM571x SR 2.1, 2.0, 1.0
TDA2Ex (23mm): 2.0, 1.0
AM571x: 2.1, 2.0, 1.0
DRA72x: 2.0, 1.0