SPRZ426F November 2014 – September 2024 DRA710 , DRA714 , DRA716
BITMAP1-2-4 Formats Not Supported by The Graphics Pipeline
Low
BITMAP1, BITMAP2, and BITMAP4 are not supported by the graphics pipeline.
No workaround is available.
DRA72x SR 2.0, 1.0
DRA71x SR 2.1, 2.0
DRA79x: 2.1, 2.0
TDA2Ex (23mm): 2.0, 1.0
TDA2Ex (17mm): 2.1, 2.0
AM571x: 2.1, 2.0, 1.0
AM570x: 2.1, 2.0
DRA72x: 2.0, 1.0
DRA71x: 2.1, 2.0