SPRZ423J October 2014 – March 2023 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
Analog Bandgap References
B, C
The Analog Subsystem includes internal bandgap reference circuits that are shared by the embedded analog modules. #GUID-CA9A1245-2037-4BD5-B65C-2B6B9489FAB3/T3360334-12 shows the bandgap usage by module.
BANDGAP | ADC | BUFFERED DAC | CMPSS |
---|---|---|---|
BGA | ADCA | DACA DACB |
CMPSS1 CMPSS2 |
BGB | ADCB | DACC | CMPSS3 CMPSS4 |
BGC | ADCC | CMPSS5 CMPSS6 |
|
BGD | ADCD | CMPSS7 CMPSS8 |
Each bandgap reference—BGA, BGB, BGC, or BGD—will power up when one or more of the dependent modules are enabled. An active bandgap reference will power down if all dependent modules are disabled.
For example, bandgap B (BGB) is powered down unless one or more of the following register bits are set:
The CMPSS and GPDAC power-up time specification in the TMS320F2807x Real-Time Microcontrollers data sheet previously did not account for the bandgap power-up time. This 10-µs value has been increased to 500 µs to account for the bandgap power-up time.
If your application was utilizing a power-up time of 10 µs for the CMPSS and GPDAC, you do not need to increase it to 500 µs if the respective ADC on that bandgap was turned on before the CMPSS and GPDAC, and the ADC power-up time of 500 µs was adhered to.
For simplicity, it is recommended that 500 µs be used as the power-up time for both CMPSS and GPDAC.