SPRZ423J October 2014 – March 2023 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
Revisions Affected: B, C
The SYS/BIOS version 6.37 in ROM cannot be updated to address bug fixes or enhancements. For applications using this ROM version of SYS/BIOS, the user should review the release notes on the SYS/BIOS Product Releases page to assess any application impact to known bugs.
To use the latest maintained SYS/BIOS version, download the SYS/BIOS library and include in the application flash image instead of using the ROM version.