SPRZ423J October 2014 – March 2023 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
NUMBER | TITLE | SILICON REVISIONS AFFECTED | |
---|---|---|---|
B | C | ||
GUID-DDA95EDE-6002-450C-857D-B5EF09204216.html#GUID-DDA95EDE-6002-450C-857D-B5EF09204216 | PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear | Yes | Yes |
GUID-36EBB213-E9EA-40CD-9601-A73D9292DE7E.html#GUID-36EBB213-E9EA-40CD-9601-A73D9292DE7E | Caution While Using Nested Interrupts | Yes | Yes |
GUID-ADC12A38-4E1A-49DA-98C2-37EAE6BE9522.html#GUID-ADC12A38-4E1A-49DA-98C2-37EAE6BE9522 | SYS/BIOS: Version Implemented in Device ROM is not Maintained | Yes | Yes |
GUID-00144F6A-27AB-43AF-A68B-1FB2BDC121DA.html#GUID-00144F6A-27AB-43AF-A68B-1FB2BDC121DA | SDFM: Use Caution While Using SDFM Under Noisy Conditions | Yes | Yes |
GUID-F24980AC-B29D-498D-976C-5BFB977E1940.html#GUID-F24980AC-B29D-498D-976C-5BFB977E1940 | McBSP: XRDY Bit can Hold the Not-Ready Status (0) if New Data is Written to the DX1 Register Without Verifying if the XRDY Bit is in its Ready State (1) | Yes | Yes |