SPRZ422K August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
| NUMBER | TITLE | SILICON REVISIONS AFFECTED | |
|---|---|---|---|
| B | C | ||
| Section 3.1.1 | PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear | Yes | Yes |
| Section 3.1.2 | Caution While Using Nested Interrupts | Yes | Yes |
| Section 3.1.3 | SYS/BIOS: Version Implemented in Device ROM is not Maintained | Yes | Yes |
| Section 3.1.4 | SDFM: Use Caution While Using SDFM Under Noisy Conditions | Yes | Yes |
| Section 3.1.5 | McBSP: XRDY Bit can Hold the Not-Ready Status (0) if New Data is Written to the DX1 Register Without Verifying if the XRDY Bit is in its Ready State (1) | Yes | Yes |