SPRZ398J November 2012 – February 2021 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
Ethernet RGMII2 Limited to 10/100 Mbps
High
RGMII2 (rgmii1_* signals) Switching Characteristics only support 10/100 Mbps operation. RGMII2 Switching Characteristics are not compatible with 1000 Mbps operation. Refer to the device Data Manual for Switching Characteristics timing details.
RGMII2 (rgmii1_* signals) should be used at 10/100 Mbps operation only. If 1000 Mbps operation is required, RGMII1 (rgmii0_* signals) can be used instead.
SR 1.1, 1.0
TDA2x: 1.1, 1.0
DRA75x, DRA74x: 1.1, 1.0
AM572x: 1.1