SPRZ397J November   2012  – February 2021 TDA2EG-17 , TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX

 

  1. 1Introduction
    1.     Related Documentation
    2.     Trademarks
    3.     Modules Impacted
  2. 2Silicon Advisories
    1.     Revisions SR 2.0, 1.1, 1.0 - Advisories List
    2.     i202
    3.     i378
    4.     i631
    5.     i694
    6.     i698
    7.     i699
    8.     i727
    9.     i729
    10.     i734
    11.     i767
    12.     i782
    13.     i783
    14.     i802
    15.     i803
    16.     i807
    17.     i808
    18.     i809
    19.     i810
    20.     i813
    21.     i814
    22.     i815
    23.     i818
    24.     i819
    25.     i820
    26.     i824
    27.     i826
    28.     i829
    29.     i834
    30.     i837
    31.     i840
    32.     i841
    33.     i842
    34.     i843
    35.     i847
    36.     i849
    37.     i852
    38.     i854
    39.     i855
    40.     i856
    41.     i859
    42.     i861
    43.     i862
    44.     i863
    45.     i868
    46.     i869
    47.     i870
    48.     i871
    49.     i872
    50.     i874
    51.     i875
    52.     i878
    53.     i879
    54.     i880
    55.     i882
    56.     i883
    57.     i884
    58.     i887
    59.     i889
    60.     i890
    61.     i893
    62.     i895
    63.     i896
    64.     i897
    65.     i898
    66.     i899
    67.     i900
    68.     i901
    69.     i903
    70.     i916
    71.     i927
    72.     i929
    73.     i930
    74.     i932
    75.     i933
    76.     i936
    77.     i940
  3. 3Silicon Limitations
    1.     Revisions SR 2.0, 1.1, 1.0 - Limitations List
    2.     i596
    3.     i641
    4.     i833
    5.     i838
    6.     i844
    7.     i845
    8.     i848
    9.     i850
    10.     i851
    11.     i853
    12.     i857
    13.     i858
    14.     i876
    15.     i877
    16.     i892
    17.     i909
  4. 4Silicon Cautions
    1.     Revisions SR 2.0, 1.1, 1.0 - Cautions List
    2.     i781
    3. 4.1 104
    4.     i827
    5.     i832
    6.     i836
    7.     i839
    8.     i864
    9.     i885
    10.     i886
    11.     i912
    12.     i926
    13.     i931
    14.     i935
  5. 5Revision History

i856

32k Oscillator Fails to Start-Up at POR

CRITICALITY

Medium

DESCRIPTION

The on-chip 32k oscillator fails to start up after release of power-on-reset input (porz).

SYSBOOT[9:8]=00b mode is not usable with internal 32k oscillator as the device will not boot. This means internal only oscillator frequencies of 20MHz, 27MHz or 19.2MHz may be used. Startup of 32k depends on user software writing to RTCSS GZ bit and only RTCSS can use the 32k clock (after writing GZ bit to 0), all other FUNC_32K_CLK targets (e.g. timers, mmc and gpio de-bounce) can only use SYSCLK1. Full features of RTC mode are still functional after the 32k software enables the oscillator.

WORKAROUND

Avoid SYSBOOT[9:8]=00b setting. This means internal only oscillator frequencies of 20MHz, 27MHz or 19.2MHz may be used. This also means that the 32k_FUNC clock within the device (feeding MMC, GPIO, Timers) will always come from SYSCLK1/610 and not the true 32k clock, which will only feed the RTCSS.

Note: NOTE: For legacy systems, if use of 26MHz clock is required, then SYSBOOT[9:8]=00b may be used by feeding a 32kHz clock to the rtc_osc_xi_clking32 pin from an external source. In this case, the 32k clock from the pad will also be used as 32k FUNC clock to the device. Note: This operation is not defined by the Data Manual.

REVISIONS IMPACTED

SR 2.0, 1.1, 1.0

TDA2x: 2.0, 1.1, 1.0

DRA75x, DRA74x: 2.0, 1.1, 1.0

AM572x: 2.0, 1.1