SPRZ397J November 2012 – February 2021 TDA2EG-17 , TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
Power Delivery Network Verification
High
Processor operation requires strict power requirements on the system (Processor + Power Management IC + Power Distribution Network).
The Processor requires carefully controlled system margin validation and verification.
In GHz systems, instability could result from marginal board design, component selection, power supply transients, susceptibility to noise, and so forth.
Developers must optimize PDN board designs to ensure stable operation at all OPP's across all conditions and over the lifetime of the system. The necessary steps to follow to ensure robust operation are listed in the following Guidelines section.
SR 2.0, 1.1, 1.0
TDA2x: 2.0, 1.1, 1.0
DRA75x, DRA74x: 2.0, 1.1, 1.0