SPRUJF2A March 2026 – March 2026 AM13E23019
The output of the CCP channel can be forced to high or low by setting the SWFRCACT bit in the TIMx.CCACT_xy[0/1] register.
Force Output Action Configuration shows the software force output action configuration options.
| Bit Field | Value | Description/Comment |
|---|---|---|
| SWFRCACT | 0 | No forced output. Output is directly from the signal generation block. |
| 1 | Force output high | |
| 2 | Force output low |