SPRUJF2A March 2026 – March 2026 AM13E23019
In RUN mode, the CPU is actively executing code and any peripheral can be enabled. In this mode, the MCLK and CPUCLK run from a fast clock source (SYSOSC, HFCLK, or SYSPLL). The VDDC domain is supplied by the on-chip MAIN LDO.
All functions are available at the highest frequency in this mode. If needed, software can be configured to a lower PLL frequency or lower system clock frequency to save dynamic power. For more information on configuring the PLL frequency, refer to the System Phase-Locked Loop (SYSPLL) Section.