SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Indirect Read Transfer Control Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSS1_OSPI_0 | 0FCC 0060h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| INDIR_RD_XFER_RESV_FLD | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| INDIR_RD_XFER_RESV_FLD | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| INDIR_RD_XFER_RESV_FLD | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NUM_IND_OPS_DONE_FLD | IND_OPS_DONE_STATUS_FLD | RD_QUEUED_FLD | SRAM_FULL_FLD | RD_STATUS_FLD | CANCEL_FLD | START_FLD | |
| R | R/W1TC | R | R/W1TC | R | W | W | |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | INDIR_RD_XFER_RESV_FLD | R | 0h | Reserved |
| 7:6 | NUM_IND_OPS_DONE_FLD | R | 0h | This field contains the number of indirect operations which have been completed. This is used in conjunction with the indirect completion status field [bit 5]. It is incremented by hardware when an indirect operation has completed. Write a 1 to bit 5 of this register to decrement it. |
| 5 | IND_OPS_DONE_STATUS_FLD | R/W1TC | 0h | Indirect Completion Status: This field is set to 1 when an indirect operation has completed. Write a 1 to this field to clear it. |
| 4 | RD_QUEUED_FLD | R | 0h | Two indirect read operations have been queued |
| 3 | SRAM_FULL_FLD | R/W1TC | 0h | SRAM Full: SRAM full and unable to immediately complete an indirect operation. Write a 1 to this field to clear it.; indirect operation [status] |
| 2 | RD_STATUS_FLD | R | 0h | Indirect Read Status: Indirect read operation in progress [status] |
| 1 | CANCEL_FLD | W | 0h | Cancel Indirect Read: Writing a 1 to this bit will cancel all ongoing indirect read operations. |
| 0 | START_FLD | W | 0h | Start Indirect Read: Writing a 1 to this bit will trigger an indirect read operation. The assumption is that the indirect start address and the indirect number of bytes register is setup before triggering the indirect read operation. |