SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Module ID Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSS0 | 0FC4 00FCh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| FIX_PATCH_FLD | |||||||
| R | |||||||
| 3h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MODULE_ID_FLD | |||||||
| R | |||||||
| 3h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MODULE_ID_FLD | |||||||
| R | |||||||
| 3h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MODULE_ID_RESV_FLD | CONF_FLD | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | FIX_PATCH_FLD | R | 3h | Fix/path number related to revision described by 3 LSBs of this register |
| 23:8 | MODULE_ID_FLD | R | 3h | Module/Revision ID number |
| 7:2 | MODULE_ID_RESV_FLD | R | 0h | Reserved |
| 1:0 | CONF_FLD | R | 0h | Configuration ID number: 0 : OCTAL + PHY Configuration 1 : OCTAL Configuration 2 : QUAD + PHY Configuration 3 : QUAD Configuration |