SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Polling Flash Status Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSS0 | 0FC4 00B0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| DEVICE_STATUS_RSVD_FLD2 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| DEVICE_STATUS_RSVD_FLD2 | DEVICE_STATUS_NB_DUMMY | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DEVICE_STATUS_RSVD_FLD1 | DEVICE_STATUS_VALID_FLD | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DEVICE_STATUS_FLD | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | DEVICE_STATUS_RSVD_FLD2 | R | 0h | Reserved |
| 19:16 | DEVICE_STATUS_NB_DUMMY | R/W | 0h | Number of dummy cycles for auto-polling |
| 15:9 | DEVICE_STATUS_RSVD_FLD1 | R | 0h | Reserved |
| 8 | DEVICE_STATUS_VALID_FLD | R | 0h | Device Status Valid: This should be set when value in bits from 7 to 0 is valid. |
| 7:0 | DEVICE_STATUS_FLD | R | 0h | Defines actual Status Register of Device |