SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Interrupt Mask: 0 : the interrupt for the corresponding interrupt status register bit is disabled. 1 : the interrupt for the corresponding interrupt status register bit is enabled.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSS0 | 0FC4 0044h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| IRQ_MASK_RESV_FLD | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| IRQ_MASK_RESV_FLD | ECC_FAIL_MASK_FLD | TX_CRC_CHUNK_BRK_MASK_FLD | RX_CRC_DATA_VAL_MASK_FLD | RX_CRC_DATA_ERR_MASK_FLD | |||
| R | R/W | R/W | R/W | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| IRQ_MASK_RESV1_FLD | STIG_REQ_MASK_FLD | POLL_EXP_INT_MASK_FLD | INDRD_SRAM_FULL_MASK_FLD | RX_FIFO_FULL_MASK_FLD | RX_FIFO_NOT_EMPTY_MASK_FLD | TX_FIFO_FULL_MASK_FLD | TX_FIFO_NOT_FULL_MASK_FLD |
| R | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RECV_OVERFLOW_MASK_FLD | INDIRECT_XFER_LEVEL_BREACH_MASK_FLD | ILLEGAL_ACCESS_DET_MASK_FLD | PROT_WR_ATTEMPT_MASK_FLD | INDIRECT_READ_REJECT_MASK_FLD | INDIRECT_OP_DONE_MASK_FLD | UNDERFLOW_DET_MASK_FLD | MODE_M_FAIL_MASK_FLD |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | IRQ_MASK_RESV_FLD | R | 0h | Reserved |
| 19 | ECC_FAIL_MASK_FLD | R/W | 0h | ECC failure Mask |
| 18 | TX_CRC_CHUNK_BRK_MASK_FLD | R/W | 0h | TX CRC chunk was broken Mask |
| 17 | RX_CRC_DATA_VAL_MASK_FLD | R/W | 0h | RX CRC data valid Mask |
| 16 | RX_CRC_DATA_ERR_MASK_FLD | R/W | 0h | RX CRC data error Mask |
| 15 | IRQ_MASK_RESV1_FLD | R | 0h | Reserved |
| 14 | STIG_REQ_MASK_FLD | R/W | 0h | STIG request completion Mask |
| 13 | POLL_EXP_INT_MASK_FLD | R/W | 0h | Polling expiration detected Mask |
| 12 | INDRD_SRAM_FULL_MASK_FLD | R/W | 0h | Indirect Read Partition overflow mask |
| 11 | RX_FIFO_FULL_MASK_FLD | R/W | 0h | Small RX FIFO full Mask |
| 10 | RX_FIFO_NOT_EMPTY_MASK_FLD | R/W | 0h | Small RX FIFO not empty Mask |
| 9 | TX_FIFO_FULL_MASK_FLD | R/W | 0h | Small TX FIFO full Mask |
| 8 | TX_FIFO_NOT_FULL_MASK_FLD | R/W | 0h | Small TX FIFO not full Mask |
| 7 | RECV_OVERFLOW_MASK_FLD | R/W | 0h | Receive Overflow Mask |
| 6 | INDIRECT_XFER_LEVEL_BREACH_MASK_FLD | R/W | 0h | Transfer Watermark Breach Mask |
| 5 | ILLEGAL_ACCESS_DET_MASK_FLD | R/W | 0h | Illegal Access Detected Mask |
| 4 | PROT_WR_ATTEMPT_MASK_FLD | R/W | 0h | Protected Area Write Attempt Mask |
| 3 | INDIRECT_READ_REJECT_MASK_FLD | R/W | 0h | Indirect Read Reject Mask |
| 2 | INDIRECT_OP_DONE_MASK_FLD | R/W | 0h | Indirect Complete Mask |
| 1 | UNDERFLOW_DET_MASK_FLD | R/W | 0h | Underflow Detected Mask |
| 0 | MODE_M_FAIL_MASK_FLD | R/W | 0h | Mode M Failure Mask |