SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
The EMIF clock is output on the pin and must be used when interfacing to external SDRAM devices. The EMIF module gets the PLLSYSCLK clock domain as the input. The user can choose to run the EMIF at PLLSYSCLK/1 or PLLSYSCLK/2 clock frequency by configuring the field in the PERCLKDIVSEL register in the Clock Control module.