SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
Table 5-58 lists the memory-mapped registers for the DCSM_COMMON_REGS registers. All register offset addresses not listed in Table 5-58 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Write Protection | Section |
|---|---|---|---|---|
| 0h | FLSEM | Flash Wrapper Semaphore Register | EALLOW | Go |
| 8h | SECTSTAT1 | Flash Sectors Status Register 1 | Go | |
| Ah | SECTSTAT2 | Flash Sectors Status Register 2 | Go | |
| Ch | SECTSTAT3 | Flash Sectors Status Register 3 | Go | |
| 10h | RAMSTAT1 | RAM Status Register 1 | Go | |
| 18h | SECERRSTAT | Security Error Status Register | Go | |
| 1Ah | SECERRCLR | Security Error Clear Register | Go | |
| 1Ch | SECERRFRC | Security Error Force Register | Go | |
| 1Eh | DENYCODE | Flash Authorization Denial Code | Go | |
| 28h | UID_UNIQUE_31_0 | Unique Identification Number Low | Go | |
| 2Ah | UID_UNIQUE_63_32 | Unique Identification Number High | Go | |
| 2Ch | PARTIDH | Part Identification High Register | Go | |
| 2Eh | PERSEM1 | Peripheral Semaphore Register | EALLOW | Go |
Complex bit access types are encoded to fit into small table cells. Table 5-59 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| R-0 | R -0 | Read Returns 0s |
| Write Type | ||
| W | W | Write |
| W1S | W 1S | Write 1 to set |
| WOnce | W Once | Write Write once |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
FLSEM is shown in Figure 5-53 and described in Table 5-60.
Return to the Summary Table.
Flash Wrapper Semaphore Register
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| KEY | RESERVED | SEM | |||||||||||||
| R-0/W-0h | R-0h | R/W-0h | |||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15-8 | KEY | R-0/W | 0h | Writing a value 0xA5 into this field will allow the writing of the SEM bits, else writes are ignored. Reads will return 0. Reset type: SYSRSn |
| 7-2 | RESERVED | R | 0h | Reserved |
| 1-0 | SEM | R/W | 0h | 00 : Flash Wrapper registers can be written by code running from anywhere without any restriction. 01 : Flash Wrapper registers can be written by code running from Zone1 security zone. 10 : Flash Wrapper registers can be written by code running from Zone2 security zone 11 : Flash Wrapper registers can be written by code running from anywhere without any restriction Allowed State Transitions in this field. 00 TO 11 : Not allowed. 11 TO 00 : Not allowed. 00/11 TO 01 : Code running from Zone1 only can perform this transition. 01 TO 00/11 : Code running from Zone1 only can perform this transition. 00/11 TO 10 : Code running from Zone2 only can perform this transition. 10 TO 00/11 : Code running from Zone2 can perform this transition 10 TO 01 : Not allowed. 01 TO 10 : Not allowed. Reset type: SYSRSn |
SECTSTAT1 is shown in Figure 5-54 and described in Table 5-61.
Return to the Summary Table.
Flash Sectors Status Register 1
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| STATUS_B1_SECT127_96 | STATUS_B1_SECT95_64 | STATUS_B1_SECT63_32 | STATUS_B1_SECT31_4 | ||||
| R-0h | R-0h | R-0h | R-0h | ||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| STATUS_B1_SECT3 | STATUS_B1_SECT2 | STATUS_B1_SECT1 | STATUS_B1_SECT0 | ||||
| R-0h | R-0h | R-0h | R-0h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| STATUS_B0_SECT127_96 | STATUS_B0_SECT95_64 | STATUS_B0_SECT63_32 | STATUS_B0_SECT31_4 | ||||
| R-0h | R-0h | R-0h | R-0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| STATUS_B0_SECT3 | STATUS_B0_SECT2 | STATUS_B0_SECT1 | STATUS_B0_SECT0 | ||||
| R-0h | R-0h | R-0h | R-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-30 | STATUS_B1_SECT127_96 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 29-28 | STATUS_B1_SECT95_64 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 27-26 | STATUS_B1_SECT63_32 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 25-24 | STATUS_B1_SECT31_4 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 23-22 | STATUS_B1_SECT3 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 21-20 | STATUS_B1_SECT2 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 19-18 | STATUS_B1_SECT1 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 17-16 | STATUS_B1_SECT0 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 15-14 | STATUS_B0_SECT127_96 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 13-12 | STATUS_B0_SECT95_64 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 11-10 | STATUS_B0_SECT63_32 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 9-8 | STATUS_B0_SECT31_4 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 7-6 | STATUS_B0_SECT3 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 5-4 | STATUS_B0_SECT2 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 3-2 | STATUS_B0_SECT1 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 1-0 | STATUS_B0_SECT0 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
SECTSTAT2 is shown in Figure 5-55 and described in Table 5-62.
Return to the Summary Table.
Flash Sectors Status Register 2
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| STATUS_B3_SECT127_96 | STATUS_B3_SECT95_64 | STATUS_B3_SECT63_32 | STATUS_B3_SECT31_4 | ||||
| R-0h | R-0h | R-0h | R-0h | ||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| STATUS_B3_SECT3 | STATUS_B3_SECT2 | STATUS_B3_SECT1 | STATUS_B3_SECT0 | ||||
| R-0h | R-0h | R-0h | R-0h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| STATUS_B2_SECT127_96 | STATUS_B2_SECT95_64 | STATUS_B2_SECT63_32 | STATUS_B2_SECT31_4 | ||||
| R-0h | R-0h | R-0h | R-0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| STATUS_B2_SECT3 | STATUS_B2_SECT2 | STATUS_B2_SECT1 | STATUS_B2_SECT0 | ||||
| R-0h | R-0h | R-0h | R-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-30 | STATUS_B3_SECT127_96 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 29-28 | STATUS_B3_SECT95_64 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 27-26 | STATUS_B3_SECT63_32 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 25-24 | STATUS_B3_SECT31_4 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 23-22 | STATUS_B3_SECT3 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 21-20 | STATUS_B3_SECT2 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 19-18 | STATUS_B3_SECT1 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 17-16 | STATUS_B3_SECT0 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 15-14 | STATUS_B2_SECT127_96 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 13-12 | STATUS_B2_SECT95_64 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 11-10 | STATUS_B2_SECT63_32 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 9-8 | STATUS_B2_SECT31_4 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 7-6 | STATUS_B2_SECT3 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 5-4 | STATUS_B2_SECT2 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 3-2 | STATUS_B2_SECT1 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 1-0 | STATUS_B2_SECT0 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
SECTSTAT3 is shown in Figure 5-56 and described in Table 5-63.
Return to the Summary Table.
Flash Sectors Status Register 3
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | STATUS_B4_SECT31_4 | ||||||
| R-0h | R-0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| STATUS_B4_SECT3 | STATUS_B4_SECT2 | STATUS_B4_SECT1 | STATUS_B4_SECT0 | ||||
| R-0-0h | R-0-0h | R-0-0h | R-0-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15-10 | RESERVED | R | 0h | Reserved |
| 9-8 | STATUS_B4_SECT31_4 | R | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 7-6 | STATUS_B4_SECT3 | R-0 | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 5-4 | STATUS_B4_SECT2 | R-0 | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 3-2 | STATUS_B4_SECT1 | R-0 | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 1-0 | STATUS_B4_SECT0 | R-0 | 0h | Reflects the status of given flash sector. 00 : Sector is in-accessible 01 : Sector belongs to Zone1. 10 : Sector belongs to Zone2. 11: Sector is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
RAMSTAT1 is shown in Figure 5-57 and described in Table 5-64.
Return to the Summary Table.
RAM Status Register 1
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | STATUS_RAM9 | STATUS_RAM8 | |||||
| R-0h | R-0h | R-0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| STATUS_RAM7 | STATUS_RAM6 | STATUS_RAM5 | STATUS_RAM4 | ||||
| R-0h | R-0h | R-0h | R-0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| STATUS_RAM3 | STATUS_RAM2 | STATUS_RAM1 | STATUS_RAM0 | ||||
| R-0h | R-0h | R-0h | R-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-20 | RESERVED | R | 0h | Reserved |
| 19-18 | STATUS_RAM9 | R | 0h | Reflects the status of LS9 RAM. 00 : RAM is in-accessible 01 : RAM belongs to Zone1. 10 : RAM belongs to Zone2. 11: RAM is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 17-16 | STATUS_RAM8 | R | 0h | Reflects the status of LS8 RAM. 00 : RAM is in-accessible 01 : RAM belongs to Zone1. 10 : RAM belongs to Zone2. 11: RAM is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 15-14 | STATUS_RAM7 | R | 0h | Reflects the status of LS7 RAM. 00 : RAM is in-accessible 01 : RAM belongs to Zone1. 10 : RAM belongs to Zone2. 11: RAM is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 13-12 | STATUS_RAM6 | R | 0h | Reflects the status of LS6 RAM. 00 : RAM is in-accessible 01 : RAM belongs to Zone1. 10 : RAM belongs to Zone2. 11: RAM is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 11-10 | STATUS_RAM5 | R | 0h | Reflects the status of LS5 RAM. 00 : RAM is in-accessible 01 : RAM belongs to Zone1. 10 : RAM belongs to Zone2. 11: RAM is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 9-8 | STATUS_RAM4 | R | 0h | Reflects the status of LS4 RAM. 00 : RAM is in-accessible 01 : RAM belongs to Zone1. 10 : RAM belongs to Zone2. 11: RAM is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 7-6 | STATUS_RAM3 | R | 0h | Reflects the status of LS3 RAM. 00 : RAM is in-accessible 01 : RAM belongs to Zone1. 10 : RAM belongs to Zone2. 11: RAM is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 5-4 | STATUS_RAM2 | R | 0h | Reflects the status of LS2 RAM. 00 : RAM is in-accessible 01 : RAM belongs to Zone1. 10 : RAM belongs to Zone2. 11: RAM is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 3-2 | STATUS_RAM1 | R | 0h | Reflects the status of LS1 RAM. 00 : RAM is in-accessible 01 : RAM belongs to Zone1. 10 : RAM belongs to Zone2. 11: RAM is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
| 1-0 | STATUS_RAM0 | R | 0h | Reflects the status of LS0 RAM. 00 : RAM is in-accessible 01 : RAM belongs to Zone1. 10 : RAM belongs to Zone2. 11: RAM is un-secure and code running in both zone have full access to it. Reset type: SYSRSn |
SECERRSTAT is shown in Figure 5-58 and described in Table 5-65.
Return to the Summary Table.
Security Error Status Register
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ERR | ||||||||||||||
| R-0-0h | R-0h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R-0 | 0h | Reserved |
| 0 | ERR | R | 0h | This bit indicates if any error has occurred in the load of any security configuration from USER-OTP. 0: No error has occurred in the load of security information from USER-OTP 1: Error has occurred in the load of security information from USER-OTP Reset type: PORESETn |
SECERRCLR is shown in Figure 5-59 and described in Table 5-66.
Return to the Summary Table.
Security Error Clear Register
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ERR | ||||||||||||||
| R-0-0h | R-0/W1S-0h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R-0 | 0h | Reserved |
| 0 | ERR | R-0/W1S | 0h | A write of '1' clears the SECERRSTAT.ERR bit. Write of '0' is ignored. This bit always reads back '0'. Reset type: N/A |
SECERRFRC is shown in Figure 5-60 and described in Table 5-67.
Return to the Summary Table.
Security Error Force Register
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| KEY | |||||||||||||||
| R-0/W-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ERR | ||||||||||||||
| R-0-0h | R-0/W1S-0h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | KEY | R-0/W | 0h | In order to write to the ERR bits, 0x5a5a must be written to these key bits at the same time. Otherwise, writes are ignored. The key is cleared immediately after writing, so it must be written again for every write to ERR. Reads will return 0. Reset type: N/A |
| 15-1 | RESERVED | R-0 | 0h | Reserved |
| 0 | ERR | R-0/W1S | 0h | A write of '1', along with the proper KEY, sets the SECERRSTAT.ERR bit. Write of '0' is ignored. This bit always reads back '0'. Reset type: N/A |
DENYCODE is shown in Figure 5-61 and described in Table 5-68.
Return to the Summary Table.
Flash Authorization Denial Code
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ILLSIZE | ILLCMD | ILLMODECH | ILLRDVER | ILLERASE | ILLPROG | ILLADDR | BLOCKED |
| R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-8 | RESERVED | R-0 | 0h | Reserved |
| 7 | ILLSIZE | R | 0h | This bit indicates the DCSM stopped a Flash Controller operation because an illegal command size was requested. This bit is not sticky. It is updated each time a Flash Controller operation is denied. 0 : Flash operation was not stopped due to an illegal command size 1 : Flash operation was stopped due to an illegal command size Reset type: SYSRSn |
| 6 | ILLCMD | R | 0h | This bit indicates the DCSM stopped a Flash Controller operation because an illegal command type was requested. This bit is not sticky. It is updated each time a Flash Controller operation is denied. 0 : Flash operation was not stopped due to an illegal command type 1 : Flash operation was stopped due to an illegal command type Reset type: SYSRSn |
| 5 | ILLMODECH | R | 0h | This bit indicates the DCSM stopped a Flash Controller operation because a mode change command tried to move it into a reserved mode. This bit is not sticky. It is updated each time a Flash Controller operation is denied. 0 : Flash operation was not stopped due to an illegal mode change 1 : Flash operation was stopped due to an illegal mode change Reset type: SYSRSn |
| 4 | ILLRDVER | R | 0h | This bit indicates the DCSM stopped a Flash Controller operation because a read verify command provided an illegal address. This bit is not sticky. It is updated each time a Flash Controller operation is denied. 0 : Flash operation was not stopped due to an illegal read verify address 1 : Flash operation was stopped due to an illegal read verify address Reset type: SYSRSn |
| 3 | ILLERASE | R | 0h | This bit indicates the DCSM stopped a Flash Controller operation because an erase command provided an illegal address. This bit is not sticky. It is updated each time a Flash Controller operation is denied. 0 : Flash operation was not stopped due to an illegal erase address 1 : Flash operation was stopped due to an illegal erase address Reset type: SYSRSn |
| 2 | ILLPROG | R | 0h | This bit indicates the DCSM stopped a Flash Controller operation because a programming command provided an illegal address. This bit is not sticky. It is updated each time a Flash Controller operation is denied. 0 : Flash operation was not stopped due to an illegal programming address 1 : Flash operation was stopped due to an illegal programming address Reset type: SYSRSn |
| 1 | ILLADDR | R | 0h | This bit indicates the DCSM stopped a Flash Controller operation because the command provided contained a non-flash address. This bit is not sticky. It is updated each time a Flash Controller operation is denied. 0 : Flash operation was not stopped due to a non-flash address 1 : Flash operation was stopped due to a non-flash address Reset type: SYSRSn |
| 0 | BLOCKED | R | 0h | This bit indicates the DCSM stopped a Flash Controller operation because the DCSM was in the BLOCKED state. This bit is not sticky. It is updated each time a Flash Controller operation is denied. 0 : Flash operation was not stopped due to the BLOCKED state 1 : Flash operation was stopped due to the BLOCKED state Reset type: SYSRSn |
UID_UNIQUE_31_0 is shown in Figure 5-62 and described in Table 5-69.
Return to the Summary Table.
Unique Identification Number Low
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| UID_L | |||||||||||||||||||||||||||||||
| R/WOnce-0h | |||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | UID_L | R/WOnce | 0h | This register contains a copy of the device UID_UNIQUE value bits 31 to 0. Reset type: PORESETn |
UID_UNIQUE_63_32 is shown in Figure 5-63 and described in Table 5-70.
Return to the Summary Table.
Unique Identification Number High
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| UID_H | |||||||||||||||||||||||||||||||
| R/WOnce-0h | |||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | UID_H | R/WOnce | 0h | This register contains a copy of the device UID_UNIQUE value bits 63 to 32. Reset type: PORESETn |
PARTIDH is shown in Figure 5-64 and described in Table 5-71.
Return to the Summary Table.
Part Identification High Register
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ID | |||||||||||||||||||||||||||||||
| R/WOnce-0h | |||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | ID | R/WOnce | 0h | This register contains a copy of the device PARTIDH value. Reset type: PORESETn |
PERSEM1 is shown in Figure 5-65 and described in Table 5-72.
Return to the Summary Table.
Peripheral Semaphore Register
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| KEY | |||||||
| R-0/W-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | GRABRSTCTL | ||||||
| R-0-0h | R/W-0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| GRABCLKCTL | GRABTIMER1 | GRABNMIWD | GRABWD | ||||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-24 | KEY | R-0/W | 0h | Writing a value 0xA5 into this field will allow the update to any bit field, else writes are ignored. Reads will return 0. Reset type: SYSRSn |
| 23-16 | RESERVED | R-0 | 0h | Reserved |
| 15-10 | RESERVED | R-0 | 0h | Reserved |
| 9-8 | GRABRSTCTL | R/W | 0h | Grab Reset configuration. Reset type: SYSRSn |
| 7-6 | GRABCLKCTL | R/W | 0h | Grab Clock configuration. Reset type: SYSRSn |
| 5-4 | GRABTIMER1 | R/W | 0h | Grab TIMER1 module. Reset type: SYSRSn |
| 3-2 | GRABNMIWD | R/W | 0h | GRAB NMIWD module. Reset type: SYSRSn |
| 1-0 | GRABWD | R/W | 0h | Grab Watchdog module 00 : Module configuration registers can be written by code running from anywhere without any restriction. 01 : Module configuration registers can be written by code running from Zone1 security zone. 10 : Module configuration registers can be written by code running from Zone2 security zone 11 : Module configuration registers can be written by code running from anywhere without any restriction Allowed State Transitions in this field. 00 TO 11 : Not allowed. 11 TO 00 : Not allowed. 00/11 TO 01 : Code running from Zone1 only can perform this transition. 01 TO 00/11 : Code running from Zone1 only can perform this transition. 00/11 TO 10 : Code running from Zone2 only can perform this transition. 10 TO 00/11 : Code running from Zone2 can perform this transition 10 TO 01 : Not allowed. 01 TO 10 : Not allowed. Reset type: SYSRSn |