SPRUJ22A November 2021 – March 2023 AWR2944
Connector J16 provides access to the SPI and enable pins on the PMIC (U8). This part is not populated by default. To populate this connector with the appropriate part, please refer to the Schematic, BOM, and assembly files.
Pin Number | Description | Pin Number | Description |
---|---|---|---|
1 | PMIC SPI_CS | 2 | PMIC SPI_PICO |
3 | PMIC SPI_CLK | 4 | NC |
5 | PMIC SPI_POCI | 6 | PMIC ENABLE |