By default, the board is designed to be used with the DP83867E PHY with the RJ45
connector. To enable the DP83TC812R PHY with the MATEnet connector, the following
hardware changes must be made. For help with locating these components on the PCB,
refer to the provided Schematic, BOM, and assembly files.
- Remove R98 and populate on R74
- Remove R101 and populate on R230
- Remove R103 and populate on R96
- Remove R105 and populate on R100
- Remove R121 and populate on R178
- Remove R122 and populate on R225
- Remove R195 and populate on R245
- Remove R290 and populate on R234
- Remove R325 and populate on R237
- Remove R336 and populate on R238
- Remove R338 and populate on R239
- Remove R339 and populate on R240
- Remove R413 and populate on R247
- Remove R369 and populate on R249
- Populate D18 and D19 ESD diodes
- Populate C55
- The bootstrap configuration pins can be populated/removed as needed depending on
the use case