SPRUJ22A November 2021 – March 2023 AWR2944
Ref | Colour | Usage | Comments | Image |
---|---|---|---|---|
D12 | Green | 12-V supply indication | This LED indicates the presence of 12-V supply input | |
D16 | Green | 5-V Supply | This LED indicates the presence of 5-V supply output | |
D13 | Yellow | NRST | This LED is used to indicate the state of NRST pin. If this LED is glowing, the device is out of reset. | |
DS2 | Red | NERROUT | Glows if there is any HW error in the AWR2944 device | |
D9 | Yellow | WRMRST | Open drain fail safe warm reset signal | |
D6 | Green | GPIO_2 | Glows when the GPIO_2 is logic-1 | |
D1 | Yellow | FTDI_SUSPEND_N | Glows when FTDI is in suspend state |