SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 2-7 describes the mapping of the register for the L4_PER3 interconnect.
| Module name | Region name tag | Start_address (hex) | End_address (hex) | Size | Description |
|---|---|---|---|---|---|
| L4_PER3 interconnect | L4_PER3_AP | 0x4880_0000 | 0x4880_07FF | 2KiB | Address protection |
| L4_PER3_LA | 0x4880_0800 | 0x4880_0FFF | 2KiB | Link agent | |
| L4_PER3_IA_IP0 | 0x4880_1000 | 0x4880_13FF | 1KiB | Initiator Port 0 | |
| L4_PER3_IA_IP1 | 0x4880_1400 | 0x4880_17FF | 1KiB | Initiator Port 1 | |
| L4_PER3_IA_IP2 | 0x4880_1800 | 0x4880_1BFF | 1KiB | Initiator Port 2 | |
| Reserved | Reserved | 0x4880_1C00 | 0x4880_1FFF | 1KiB | Reserved |
| MAILBOX13 | TP_MAILBOX13_TARG | 0x4880_2000 | 0x4880_2FFF | 4KiB | Module target port |
| TA_MAILBOX13_TARG | 0x4880_3000 | 0x4880_3FFF | 4KiB | L4 interconnect target agent | |
| OCMC_RAM1 | TP_OCMC_RAM1 _CFG_TARG | 0x4880_4000 | 0x4880_4FFF | 4KiB | Module target port |
| TA_OCMC_RAM1 _CFG_TARG | 0x4880_5000 | 0x4880_5FFF | 4KiB | L4 interconnect target agent | |
| Reserved | Reserved | 0x4880_6000 | 0x4880_9FFF | 16KiB | Reserved |
| OCMC_RAM2 | TP_OCMC_RAM2 _CFG_TARG | 0x4880_A000 | 0x4880_AFFF | 4KiB | Module target port |
| TA_OCMC_RAM2 _CFG_TARG | 0x4880_B000 | 0x4880_BFFF | 4KiB | L4 interconnect target agent | |
| Reserved | Reserved | 0x4880_C000 | 0x4880_FFFF | 16KiB | Reserved |
| OCMC_RAM3 | TP_OCMC_RAM3 _CFG_TARG | 0x4881_0000 | 0x4881_0FFF | 4KiB | Module target port |
| TA_OCMC_RAM3 _CFG_TARG | 0x4881_1000 | 0x4881_1FFF | 4KiB | L4 interconnect target agent | |
| Reserved | Reserved | 0x4881_2000 | 0x4881_BFFF | 40KiB | Reserved |
| MMU1 | TP_MMU1_TARG | 0x4881_C000 | 0x4881_CFFF | 4KiB | Module target port |
| TA_MMU1_TARG | 0x4881_D000 | 0x4881_DFFF | 4KiB | L4 interconnect target agent | |
| MMU2 | TP_MMU2_TARG | 0x4881_E000 | 0x4881_EFFF | 4KiB | Module target port |
| TA_MMU2_TARG | 0x4881_F000 | 0x4881_FFFF | 4KiB | L4 interconnect target agent | |
| TIMER5 | TP_TIMER5_TARG | 0x4882_0000 | 0x4882_0FFF | 4KiB | Module target port |
| TA_TIMER5_TARG | 0x4882_1000 | 0x4882_1FFF | 4KiB | L4 interconnect target agent | |
| TIMER6 | TP_TIMER6_TARG | 0x4882_2000 | 0x4882_2FFF | 4KiB | Module target port |
| TA_TIMER6_TARG | 0x4882_3000 | 0x4882_3FFF | 4KiB | L4 interconnect target agent | |
| TIMER7 | TP_TIMER7_TARG | 0x4882_4000 | 0x4882_4FFF | 4KiB | Module target port |
| TA_TIMER7_TARG | 0x4882_5000 | 0x4882_5FFF | 4KiB | L4 interconnect target agent | |
| TIMER8 | TP_TIMER8_TARG | 0x4882_6000 | 0x4882_6FFF | 4KiB | Module target port |
| TA_TIMER8_TARG | 0x4882_7000 | 0x4882_7FFF | 4KiB | L4 interconnect target agent | |
| TIMER13 | TP_TIMER13_TARG | 0x4882_8000 | 0x4882_8FFF | 4KiB | Module target port |
| TA_TIMER13_TARG | 0x4882_9000 | 0x4882_9FFF | 4KiB | L4 interconnect target agent | |
| TIMER14 | TP_TIMER14_TARG | 0x4882_A000 | 0x4882_AFFF | 4KiB | Module target port |
| TA_TIMER14_TARG | 0x4882_B000 | 0x4882_BFFF | 4KiB | L4 interconnect target agent | |
| TIMER15 | TP_TIMER15_TARG | 0x4882_C000 | 0x4882_CFFF | 4KiB | Module target port |
| TA_TIMER15_TARG | 0x4882_D000 | 0x4882_DFFF | 4KiB | L4 interconnect target agent | |
| TIMER16 | TP_TIMER16_TARG | 0x4882_E000 | 0x4882_EFFF | 4KiB | Module target port |
| TA_TIMER16_TARG | 0x4882_F000 | 0x4882_FFFF | 4KiB | L4 interconnect target agent | |
| Reserved | Reserved | 0x4883_0000 | 0x4883_7FFF | 32KiB | Reserved |
| RTC_SS | TP_RTC_SS_TARG | 0x4883_8000 | 0x4883_8FFF | 4KiB | Module target port |
| TA_RTC_SS_TARG | 0x4883_9000 | 0x4883_9FFF | 4KiB | L4 interconnect target agent | |
| MAILBOX2 | TP_MAILBOX2_TARG | 0x4883_A000 | 0x4883_AFFF | 4KiB | Module target port |
| TA_MAILBOX2_TARG | 0x4883_B000 | 0x4883_BFFF | 4KiB | L4 interconnect target agent | |
| MAILBOX3 | TP_MAILBOX3_TARG | 0x4883_C000 | 0x4883_CFFF | 4KiB | Module target port |
| TA_MAILBOX3_TARG | 0x4883_D000 | 0x4883_DFFF | 4KiB | L4 interconnect target agent | |
| MAILBOX4 | TP_MAILBOX4_TARG | 0x4883_E000 | 0x4883_EFFF | 4KiB | Module target port |
| TA_MAILBOX4_TARG | 0x4883_F000 | 0x4883_FFFF | 4KiB | L4 interconnect target agent | |
| MAILBOX5 | TP_MAILBOX5_TARG | 0x4884_0000 | 0x4884_0FFF | 4KiB | Module target port |
| TA_MAILBOX5_TARG | 0x4884_1000 | 0x4884_1FFF | 4KiB | L4 interconnect target agent | |
| MAILBOX6 | TP_MAILBOX6_TARG | 0x4884_2000 | 0x4884_2FFF | 4KiB | Module target port |
| TA_MAILBOX6_TARG | 0x4884_3000 | 0x4884_3FFF | 4KiB | L4 interconnect target agent | |
| MAILBOX7 | TP_MAILBOX7_TARG | 0x4884_4000 | 0x4884_4FFF | 4KiB | Module target port |
| TA_MAILBOX7_TARG | 0x4884_5000 | 0x4884_5FFF | 4KiB | L4 interconnect target agent | |
| MAILBOX8 | TP_MAILBOX8_TARG | 0x4884_6000 | 0x4884_6FFF | 4KiB | Module target port |
| TA_MAILBOX8_TARG | 0x4884_7000 | 0x4884_7FFF | 4KiB | L4 interconnect target agent | |
| Reserved | Reserved | 0x4884_8000 | 0x4885_DFFF | 88KiB | Reserved |
| MAILBOX9 | TP_MAILBOX9_TARG | 0x4885_E000 | 0x4885_EFFF | 4KiB | Module target port |
| TA_MAILBOX9_TARG | 0x4885_F000 | 0x4885_FFFF | 4KiB | L4 interconnect target agent | |
| MAILBOX10 | TP_MAILBOX10_TARG | 0x4886_0000 | 0x4886_0FFF | 4KiB | Module target port |
| TA_MAILBOX10_TARG | 0x4886_1000 | 0x4886_1FFF | 4KiB | L4 interconnect target agent | |
| MAILBOX11 | TP_MAILBOX11_TARG | 0x4886_2000 | 0x4886_2FFF | 4KiB | Module target port |
| TA_MAILBOX11_TARG | 0x4886_3000 | 0x4886_3FFF | 4KiB | L4 interconnect target agent | |
| MAILBOX12 | TP_MAILBOX12_TARG | 0x4886_4000 | 0x4886_4FFF | 4KiB | Module target port |
| TA_MAILBOX12_TARG | 0x4886_5000 | 0x4886_5FFF | 4KiB | L4 interconnect target agent | |
| Reserved | Reserved | 0x4886_6000 | 0x4887_FFFF | 104KiB | Reserved |
| USB1 | TP_USB1_CFG_TARG | 0x4888_0000 | 0x4889_FFFF | 128KiB | Module target port |
| TA_USB1_CFG_TARG | 0x488A_0000 | 0x488A_0FFF | 4KiB | L4 interconnect target agent | |
| Reserved | Reserved | 0x488A_1000 | 0x488B_FFFF | 124KiB | Reserved |
| USB2 | TP_USB2_CFG_TARG | 0x488C_0000 | 0x488D_FFFF | 128KiB | Module target port |
| TA_USB2_CFG_TARG | 0x488E_0000 | 0x488E_0FFF | 4KiB | L4 interconnect target agent | |
| Reserved | Reserved | 0x488E_1000 | 0x488F_FFFF | 124KiB | Reserved |
| USB3 | TP_USB3_CFG_TARG | 0x4890_0000 | 0x4891_FFFF | 128KiB | Module target port |
| TA_USB3_CFG_TARG | 0x4892_0000 | 0x4892_0FFF | 4KiB | L4 interconnect target agent | |
| Reserved | Reserved | 0x4892_1000 | 0x4893_FFFF | 124KiB | Reserved |
| USB4 | TP_USB4_CFG_TARG | 0x4894_0000 | 0x4895_FFFF | 128KiB | Module target port |
| TA_USB4_CFG_TARG | 0x4896_0000 | 0x4896_0FFF | 4KiB | L4 interconnect target agent | |
| Reserved | Reserved | 0x4896_1000 | 0x4896_FFFF | 60KiB | Reserved |
| VIP1 | TP_VIP1_TARG | 0x4897_0000 | 0x4897_FFFF | 64KiB | Module target port |
| TA_VIP1_TARG | 0x4898_0000 | 0x4898_0FFF | 4KiB | L4 interconnect target agent | |
| Reserved | Reserved | 0x4898_1000 | 0x4898_FFFF | 60KiB | Reserved |
| VIP2 | TP_VIP2_TARG | 0x4899_0000 | 0x4899_FFFF | 64KiB | Module target port |
| TA_VIP2_TARG | 0x489A_0000 | 0x489A_0FFF | 4KiB | L4 interconnect target agent | |
| CAL | TP_CAL_TARG | 0x489B_0000 | 0x489B_FFFF | 64KiB | Module target port [New DRA7xxP feature versus DRA75x/DRA74x] |
| TA_CAL_TARG | 0x489C_0000 | 0x489C_0FFF | 4KiB | L4 interconnect target agent [New DRA7xxP feature versus DRA75x/DRA74x] | |
| Reserved | Reserved | 0x489C_1000 | 0x489C_FFFF | 60KiB | Reserved |
| VPE | TP_VPE_TARG | 0x489D_0000 | 0x489D_FFFF | 64KiB | Module target port |
| TA_VPE_TARG | 0x489E_0000 | 0x489E_0FFF | 4KiB | L4 interconnect target agent | |
| Reserved | Reserved | 0x489E_1000 | 0x48FF_FFFF | 6268KiB | Reserved |